SILVYN® SINUS PP
SILVYN® SINUS PP is a parallel corrugated, sinusoidal slitted conduit that remains closed even under torsional movement
Sinusodial slit for subsequent assembly
Benefits
- Sinusoidal slit remains closed under torsion for the most part
- Dimensionally stable
- Flexible
- Crush-resistant
- Subsequent cable protection
Application range
- Solar applications
- Shipbuilding
- Mechanical engineering
- Electrical industry
Product features
- Mechanical resistance
- Good chemical resistance
Product Make-up
- Fine-profile corrugated polypropylene conduit with sinusodial slit
Note
- Fire behaviour according to UL94 V-2
Colour delivered
- Black (RAL 9005), UV-resistant
Material
- Polypropylene (PP)
Temperature range
- -40°C to +130°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.