SILVYN® SHRINK BRAID PET
SILVYN® SHRINK BRAID PA6 - shrinkable braided sleeving
Shrinkable abrasion protection
Benefits
- Additional abrasion protection for critical areas
- Cut into length without frazzle on the conduit's end
- Simple, fast cable bundling
- Protection against dust
Application range
- Easy cable protection
- Additional insulation
- Bundling and guiding of cables and wires
- Low rodent-protection
Product features
- Abrasion-resistant
- Flexible
- Shrinkable
- Shrinking ratio: 2:1
- Maximum length lost after shrinkage is less than 15 %
Product Make-up
- Polyester - PET with shrinkable Polyolefin fibres
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001182
- ETIM 5.0 Class-Description: Braided hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001182
- ETIM 6.0 Class-Description: Braided hose
On request
- Bulk containers on rolls
- More sizes available
Note
- No dielectric strength
- Self extinguishing acc. to UL94 HB
Colour delivered
- Black (RAL 9005), UV-resistant
Material
- Polyester - PET with shrinkable Polyolefin fibres
Temperature range
- -40 °C to +150 °C
Processing: min. +180 °C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.