Shrink tube PROTECT
The shrink tube is particularly interesting for the North American market due to various approvals such as CSA and UR. The shrinking ratio is 2:1.
Thin walled
Benefits
- Flexible
- Excellent physical and mechanical properties
- Approved for the use in North America and Canada
Application range
- Insulation, protection and cable bundling
- Green-yellow shrink tube: For identifying and marking earthing connectors and cables
Product features
- Flame-retardant (except colour: clear)
- Silicone-free
- UV-resistant (only colour: black)
Norm references / Approvals
- UL 224 approval (except colour: transparent)
- UL file no.: E476215 (except colour: transparent)
Note
- Not resistant against engine oils
Included
- Plastic bag with 1.22 m units
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000217
- ETIM 5.0 Class-Description: Heat-shrink tubing
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000217
- ETIM 6.0 Class-Description: Shrink tubing
On request
- Other colours are available upon request
Note
- Thin walled
- Dielectric strength: 20 kV/mm
Info
- Shrinking ratio: 2:1
Colour delivered
- Black
Transparent
Green-yellow
Material
- Cross-linked polyolefin
Temperature range
- -55°C to +135°C
- Shrinking temperature: +90°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.