SILVYN® SNAP PET
SILVYN® SNAP PET - self-wrapping braided sleeving
Simple, fast cable bundling
Benefits
- Cables can be guided in or out of the SILVYN® SNAP at any point.
- Self-wrapping
- Simple, fast cable bundling
- Tidies away cables
- Protection against dust
Application range
- Easy cable protection
- Bundling and guiding of cables and wires
- Cable harness
Product features
- Abrasion-resistant
- Flexible
- Self-wrapping
- Cut longitudinally
Product Make-up
- Polyester - PET braid sidewise rolled up
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001182
- ETIM 5.0 Class-Description: Braided hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001182
- ETIM 6.0 Class-Description: Braided hose
On request
- Bulk containers on rolls
- More sizes available
Note
- Halogen and cadmium-free
- Fire behaviour according to UL94 V-2
Colour delivered
- Black, grey, orange, yellow, white
Material
- Polyester - PET braid sidewise rolled up
Temperature range
- -55°C to +150°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.