SILVYN® HIPROJACKET AMG
SILVYN® HIPROJACKET AMG - nickel-plated brass conduit fitting for SILVYN® HIPROJACKET
Suitable fitting for use with SILVYN® HIPROJACKET
Benefits
- High tensile strength
- For high mechanical stress
- 45° and 90° elbow enables optimal assembly
Application range
- In combination with protective conduit:
- SILVYN® HIPROJACKET
Product Make-up
- Connection thread metric/PG
- Hexagonal collar, straight/45° elbow/90° elbow
- Threaded sleeve
- Cap nut
Note
- It is possible to extend the temperature range by removing the plastic components
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001180
- ETIM 5.0 Class-Description: Screw connection for protective metallic hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001180
- ETIM 6.0 Class-Description: Screw connection for protective metallic hose
On request
- NPT connection thread
Material
- Body: nickel-plated brass
Clamping ring: nickel-plated brass
O-ring: NBR
Protection rating
- IP 54
- IP 67 if SILVYN® HIPROSILTAPE is also used
Temperature range
- -45°C to +105°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.