SILVYN® HIPROJACKET Insert set
SILVYN® HIPROJACKET Insert set for use with SILVYN® COMPACT fittings
For use with SILVYN® COMPACT fittings
Benefits
- Combination of the SILVYN® COMPACT fitting with the cable protection conduit SILVYN® HIPROJACKET
Product features
- Corrosion-resistant
- Heat-resistant
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000781
- ETIM 5.0 Class-Description: Sealing for hose screw connection
Material
- Nickel-plated brass
Protection rating
- IP 54 in combination with SILVYN® COMPACT fitting
Temperature range
- -55 °C to +260 °C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.