Ty-Fast® Cable ties
The TY - FAST® cable tie made of PA 6.6 is the standard cable tie for many applications It is fulfilling several approbations.
Benefits
- The integrally formed polyamide pawl combines low insertion and high locking strength
- Sure grip tab keeps the tail from popping out while being
threaded, then holds it securely for final tightening by hand or tool
Application range
- Multipurpose cable tie for many applications
Norm references / Approvals
- File number: E49405, see table
- Fire behaviour according to UL94 V-2
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000046
- ETIM 5.0 Class-Description: Cable tie
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000046
- ETIM 6.0 Class-Description: Cable tie
Material
- Polyamide 6.6
- Halogen-free and silicone-free
Temperature range
- -40°C to +85°C
- TY-FAST® is a registered trademark of ABB.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.