KEB 3550 crimping pliers
KEB 3550 Crimping pliers for pressing uninsulated and insulated conductor end sleeves up to 50 mm2
Article number | Article designation | For mm² | Crimping profile | Weight (kg) | Length (mm) | Pieces / PU | |
---|---|---|---|---|---|---|---|
61791095 | KEB 3550 | 35 - 50 | trapezoid | 0.5 | 220 | 1 |
Benefits
- Unique mechanism reduces the manual force from 450 N to 250 N
- Handles suit both large and small hands
- Locking function that is released only after completion of the pressing operation
- Tested for a minimum of 80,000 pressings
Application range
- Mini-force tools for pressing insulated and non-insulated conductor end sleeves from 35 - 50 mm²
Product features
- Emergency release, if the pressing operation needs to be interrupted
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000168
- ETIM 5.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000168
- ETIM 6.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection
Note
- Crimping profile: Particular developed form in the style of a W-crimp
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.