PEW 8.87 crimping pliers

PEW 8.87 Crimping tool/pliers for pressing insulated conductor end sleeves with a square crimping, made in Germany, quick and reliable, front insertion

Article number Article designationFor mm²Crimping profileWeight (kg)Length (mm)Pieces / PU
61813742
PEW 8.870.08 - 10square0.4751901
61813744PEW 8.87 Plus0.08 - 16square0.4751901

Benefits

  • For the simplest handling where space is limited (control cabinets, machinery/internal wiring)
  • Covers a wide range of diameters:
    0,08 -10 mm2 (PEW 8.87)
    0,08-16 mm2 (PEW 8.87 Plus)
  • Made in Germany
  • Leverage grip boosts crimp power for tireless working

Application range

  • Crimping tool for end sleeves (square form)
  • Self-adjusts to the desired ferrule size
  • Square crimping profile with four profiled crimping surfaces

Product features

  • Burnished

Product Make-up

  • PEW 8.87: With front and side feed (up to 2,5 mm2)PEW 8.87 Plus: With front feed

Note

  • Recommended for end sleeves up to 16 mm length- for longer end sleeves we recommend the use of the PEW 8.185/8.186 (several crimps necessary) or the use of the PEW 12 tool with the suitable insertEnd sleeves up to 12 mm only needs to be pressed once, longer end sleeves (up to a 20 mm lengths) needs to be pressed at least twice

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000168
  • ETIM 5.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000168
  • ETIM 6.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

General

  • Pressing length: up to 16 mm
  • Crimping profile: Square

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.