QUADRO Plus multifunction tool
Universal tool for stripping, twisting, cutting of cables/wires and for crimping insulated conductor end sleeves, several functions in one singe tool
Benefits
- Integration of four key functions in one tool: cutting, insulation Stripping, twisting and crimping
- Perfect synthesis of ergonomics and functionality
- High mechanical advantage assures easy crimping
- Changing the magazine for another cross-section takes only seconds
- No adjustment necessary for different cross-sections
Application range
- Multi-function tool
- Twisting
- Crimping
- Cutting
- Connection and crimping of insulated end sleeves
Product features
- Cutting of wires up to 2.5 mm diameter
- Fanning out of strands is prevented by the integrated twist device
Norm references / Approvals
- Trapezoidal pressing in accordance with VDE 0609 Part I
- GS-logo for proven safety
Note
- Only use the end sleeves which are particular meant for the QUADRO Plus tool
Included
- Article no. 61805300: Case with tool, three magazines and end sleeves
- Article no. 61805302: Storage box for conductor end sleeves
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002778
- ETIM 5.0 Class-Description: Stripping and crimping machine
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002778
- ETIM 6.0 Class-Description: Stripping and crimping machine
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.