Panel connectors non-insulated
Non-insulated panel connectors made of brass (male, female, type T)
Benefits
- For electrical connection of different components
- Maximum corrosion protection due to electrolytically tinned brass
Note
- The choice of the correct tool is depending on the cross-section of the conductor and on the blade connection
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000516
- ETIM 5.0 Class-Description: Round plug/flat receptacle
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000516
- ETIM 6.0 Class-Description: Round or flat plug/receptacle
Material
- Brass tin-plated
Temperature range
- Temperature range up to +90°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.