Dies for system 1311 and 1300

Pressing dies for hydraulic pressing pliers V 1311 and battery pressing plier PVX 1300

NEW: two-stage DUAL crimping technique (first hexagonal pressing, then additional mandrel pressing)

Article number Article designationFor KRT/KST mm²For KRF/KSF mm²PU
Pressing dies hexagonal
61795950
B710-1
61795951
B8-101
61795960
B8,516-1
61795970
B9-161
61795971
B1025-1
61795972
B11-251
61795980
B1235-1
61795981
B13-351
61795990
B1450-1
61795991
B14,5-501
61796000
B1670-1
61796001
B17-701
61796010
B1895-1
61796020
B19120-1
61796021
B20-951
61796030
B221501201
61796031
B24185-1
61796032
B25-1501
61796043
13B26240-1
61796047
13B27-1851
61796044
13B303002401
61796045
13B324003001
61796046
13B38-4001

Application range

  • Pressing dies for V 1311 and PVX 1300 for crimping cable lugs (KRT/KRF) and butt connectors (KST/KSF)

Included

  • Pressing dies are delivered in pairs
  • No die holders are required for type "13DB” or "13B” crimping dies. Die holders must be ordered separately for type "B” crimping dies.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001282
  • ETIM 5.0 Class-Description: Insert for crimp tool cable lugs, cable end sleeves, screen connection

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001282
  • ETIM 6.0 Class-Description: Insert for crimp tool cable lugs, cable end sleeves, screen connection

  • Component composition: First specify the pressing dies. Note that die holders are not needed for all pressing dies (depending on the cross section of the tube cable lugs to be pressed)
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.