T 2288 pressing pliers
T 228: Pressing Piers for cable lugs and butt connectors, 10-25 mm2, crimping profile: hexagonal, tested according to SEN 245010
Article number | Article designation | For mm² | Crimping profile | Weight (kg) | Length (mm) | Pieces / PU | |
---|---|---|---|---|---|---|---|
61790961
|
T 2288 | 10 - 25 | hexagon | 0.6 | 300 | 1 |
Benefits
- Forced locking guarantees complete pressing
- Handy for on-site electric fitters
- Small size
Application range
- For pressing copper connections of 10 - 25 mm²
- For pressing tube cable lugs (KRT) and butt connectors
Norm references / Approvals
- Tested in accordance with standard SS-EN61238-1
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000168
- ETIM 5.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000168
- ETIM 6.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection
-
Note
- Crimping profile: Hexagonal
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.