PVX 1300 pressing pliers battery-operated

PVX 1300: Battery powered pressing pliers for cable lugs

Article number Article designation
61813872 Crimping tool PVX 1300

Benefits

  • Pressure strength control using pressure monitoring
  • Buzzing signal and flashing light if right pressure is not achieved
  • Display with information on the tool and service interval
  • Single-handed operation for easy handling
  • Rapid feed for more efficient crimping

Application range

  • Battery powered crimp tool for crimping of CU terminals KRF/KRT 10-400 mm2
  • Same accessories as V1311-A pliers

Product features

  • Crimps/charge: 60-120 depending on size and temperature
  • Battery type: Makita 5 Ah
  • Charging time: 40 min

Included

  • Supplied with robust plastic case, battery charger and instruction manual
  • Pressing dies and die holders need to be ordered seperately

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000168
  • ETIM 5.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000168
  • ETIM 6.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

Note

  • Crimping profile: DUAL (hexagonal + mandrel) or hexagonal
  • Pressing force: 124 kN (13 t)

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.