Tube cable lugs Cu
Tube cable lug made of copper, heat-resistant up to +180°C, for use with ÖLFLEX® HEAT cables/single cores, available in different dimensions.
Benefits
- Withstand temperatures up to +180°C.
- Compatible with equally heat-resistant ÖLFLEX® HEAT cables/single cores (e.g. ÖLFLEX® HEAT 180 product series).
- Heat resistance tested in 1000 test cycles with ÖLFLEX® HEAT 180 cables, in accordance with DIN EN IEC 61238-1-1.
- Suitable for use with KLAUKE crimping tools.
- UL certification according to technical data enables the product to be used in the North American market.
Application range
- For creating a safe crimp connection with multi-wire and fine-wire round cables in classes 2 and 5 in accordance with DIN EN 60228.
Norm references / Approvals
- UL certifications can be found in the data sheet.
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001051
- ETIM 5.0 Class-Description: Tube cable lug for copper conductors
Material
- Tinned electrolyte copper
Temperature range
- up to +180°C
- * Trade product, no Lapp product
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.