Tube cable lugs V2A
Tube cable lug made of V2A stainless steel, heat-resistant up to +400°C, for use with ÖLFLEX® HEAT cables/single cores, available in different dimensions.
Benefits
- Withstand temperatures up to +400°C.
- Compatible with equally heat-resistant ÖLFLEX® HEAT cables/single cores.
- Suitable for use with KLAUKE crimping tools.
- The flat mounting surface and precise processing simplify the crimping process.
Application range
- For creating a safe crimp connection with multi-wire and fine-wire round cables in classes 2 and 5 in accordance with DIN EN 60228.
- Resistant to corrosion and acid.
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001051
- ETIM 5.0 Class-Description: Tube cable lug for copper conductors
Material
- stainless steel V2A
Temperature range
- Temperature (max.) +400°C
- * Trade product, no Lapp product
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.