Tube cable lugs KRFN
Tube cable lugs KRFN with narrow palm for cable class 2 and 5
Benefits
- Can be installed through cable glands, allowing pre-assembly
- High-quality electrolytic copper ensures a good crimping quality
- With inspection hole
Application range
- Narrow tube cable lugs for stranded and flexible CU-conductors 50-240 mm2, suitable for class 2 and class 5
- Adapted for narrow spaces
Norm references / Approvals
- In combination with recommended crimp tool fulfill requirments of EN-IEC 61238:1, BS 4579:1 and VDE 0220:1
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001051
- ETIM 5.0 Class-Description: Tube cable lug for copper conductors
Material
- Tinned electrolyte copper
Temperature range
- Temperature range up to +90°C
- Working temperature: 110°C, max. +140°C
- * Trade product, no Lapp product
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.