Spooling pallet

Universal drum dispenser

The pallet can also be ordered filled with a cable. In this case, please contact our customer service

Article number Article designation
85008062 Spooling pallet

Benefits

  • By using the rolls, the unwinding of the cable directly from the pallet is possible in a simple way
  • No need to move the drum thus reducing any risk of damage
  • reusable

Application range

  • Transporting, storing and unwinding of cable drums

Product features

  • Pallet frame with two integrated rolls
  • Suitable for drums with a flange diameter of up to 90cm
  • Pallet can be picked up from all four sides by the forklift
  • Suitable for export as IPPC treated

Dimensions

  • Drum width: up to 90cm
  • Dimensions: L=800, W=800mm

General data

  • Max. load: 500 kg
  • Weight: 16 kg

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.