Spooling pallet
Universal drum dispenser
The pallet can also be ordered filled with a cable. In this case, please contact our customer service
Benefits
- By using the rolls, the unwinding of the cable directly from the pallet is possible in a simple way
- No need to move the drum thus reducing any risk of damage
- reusable
Application range
- Transporting, storing and unwinding of cable drums
Product features
- Pallet frame with two integrated rolls
- Suitable for drums with a flange diameter of up to 90cm
- Pallet can be picked up from all four sides by the forklift
- Suitable for export as IPPC treated
Dimensions
- Drum width: up to 90cm
- Dimensions: L=800, W=800mm
-
General data
- Max. load: 500 kg
- Weight: 16 kg
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.