CHAMPION Drum dispenser
Universal drum dispenser
For professional and gentle unwinding of even sensitive cables
Benefits
- Robust construction with 200 kg load capacity
- Safer stability thanks to noise-reducing rubber feet
- Easily adjustable carrier rollers with 3 different positions
- Maintenance-free
Application range
- Drum dispenser for everyday use in the workshop or on the construction site
- Also as storage solution in the workshop
- With additional rollers for mobile use
Product features
- For drum diameter from 150 up to 900mm
- Available in two sizes for drums up to 520 or 670mm width
- Lightweight hybrid frame made of glass fiber reinforced polyamide and aluminum
- Provided with 4 non-slip rubber feet
- Optionally with 4 rollers for drum transport
Classification
- ETIM 7.0 Class-Description: Cable reel dispenser
- ETIM 7.0 Class-Description: Cable reel dispenser
Dimensions
- 52: 577x565x120mm
67: 727x565x120mm
General data
- Weight:
52: 7.2kg
67: 9.0kg - Material: glass-fiber reinforced polyamide and aluminium
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.