SKINTOP® MS

SKINTOP® MS, brass cable gland with maximum reliability, in areas where mechanical and chemical stability are critical

Good chemical resistanceCorrosion-resistantOptimum strain reliefRobustTemperature-resistantVariety of approval certifications

CE

Article number Article designation / sizeØ F mmSW wrench size mmOverall length C mmThread length D mmPieces / PU
SKINTOP® MS
52015700
PG 72.0 - 6.51425.05100
52015710
PG 94.0 - 8.01729.06100
52015720
PG 114.0 - 10.02032.0650
52015730
PG 13,55.0 - 12.02234.06.550
52015740
PG 168.0 - 14.02435.06.550
52015750
PG 2111.0 - 18.03040.0725
52015760
PG 2916.0 - 25.04048.0825
52015765
PG 3619.0 - 32.05062.01510
52015766
PG 4228.0 - 38.05762.0155
52015767
PG 4834.0 - 44.06462.0155

Benefits

  • Maximum reliability
  • Optimum strain relief
  • Wide, variable clamping ranges

Application range

  • In areas where mechanical and chemical stability are critical
  • Chemical industry
  • Measurement and control technology
  • Machine and equipment manufacturing
  • Plant engineering

Product Make-up

  • PG connection thread acc. to DIN 40430

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to Appendix T21 for the installation dimensions and torques

Material

  • Body: nickel-plated brass
    Insert: polyamide
    Sealing: CR
    O-ring: NBR

Protection rating

  • IP 68 - 5 bar

Temperature range

  • Dynamic: -25°C up to +100°C
  • Fixed: -40°C up to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.