SKINTOP® MS-XL
SKINTOP® MS-XL, brass cable gland with wide, variable clamping ranges, with long connection thread especially for thick walls
Benefits
- Especially for thick walls
- Maximum reliability
- Wide, variable clamping ranges
- Optimum strain relief
Application range
- With long connection thread for applications involving a thicker wall
- In areas where mechanical and chemical stability are critical
- Chemical industry
- Measurement and control technology
- Machine and equipment manufacturing
Product Make-up
- PG connection thread acc. to DIN 40430
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
-
Caution
- Refer to Appendix T21 for the installation dimensions and torques
-
Material
- Body: nickel-plated brass
Insert: polyamide
Sealing: CR
O-ring: NBR -
Protection rating
- IP 68 - 5 bar
-
Temperature range
- Dynamic: -25°C up to +100°C
- Fixed: -40°C up to +100°C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.