UNITRONIC® LiYY (TP)

Data transmission cable with colour code acc. to DIN 47100 and twisted pairs

UNITRONIC® LiYY (TP): Low-frequency PVC data cable DIN 47100 coded, Flexible, 0.34mm² Maxi TERMI-POINT®, Twisted Pairs, Flame retardant, Instrumentation Control

TP = twisted pair

Article number Number of pairs and conductor cross section (mm²) Outer diameter (mm) Copper index (kg/km) Weight (kg/km)
UNITRONIC® LiYY (TP)
0035101
2 x 2 x 0.14 4.8 5.4 25.5
0035102
3 x 2 x 0.14 4.9 8 32
0035103
4 x 2 x 0.14 5.5 10.7 38.5
0035104
5 x 2 x 0.14 5.7 13.4 45.5
0035105
6 x 2 x 0.14 6.2 16.1 51
0035108
10 x 2 x 0.14 8 26.9 77.5
0035110
12 x 2 x 0.14 8.2 32.3 94.5
0035113
16 x 2 x 0.14 9.1 43 110.5
0035160
2 x 2 x 0.25 6.1 9.6 38
0035161
3 x 2 x 0.25 6.2 14.4 48
0035162
4 x 2 x 0.25 6.9 19.2 59
0035163
6 x 2 x 0.25 7.8 28.8 80
0035164
8 x 2 x 0.25 9.2 38.4 98
0035170
2 x 2 x 0.5 7.9 19.2 72
0035171
3 x 2 x 0.5 8 28.8 83
0035172
4 x 2 x 0.5 8.7 38.4 115
0035174
8 x 2 x 0.5 12.2 76.8 206
0035175
10 x 2 x 0.5 13.2 96 247

Benefits

  • Decoupling of circuits by means of twisted-pair (TP) design (crosstalk effects)

Application range

  • Electronic devices tend to leave little room for installing cables, meaning short travel distances and small bending radii are required. This cable ideally meets these requirements.
  • Dry or damp rooms

Product features

  • Twisted in pairs to reduce decoupling. As a result, additional screening is often not required.
  • Flame-retardant according IEC 60332-1-2

Norm references / Approvals

  • Based on VDE 0812

Product Make-up

  • Fine-wire strand made of bare copper wires
  • Core insulation made of PVC
  • TP structure
  • Outer sheath made of PVC
    Outer sheath colour: pebble grey (RAL 7032)

Classification

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Core identification code

  • DIN 47100, refer to Appendix T9

Mutual capacitance

  • Approx. 120 nF/km

Peak operating voltage

  • (not for power applications)
    at 0.14 mm²: 350 V
    at ≥ 0.25 mm²: 500 V

Inductivity

  • approx. 0.65 mH/km

Conductor stranding

  • Fine copper wire strands

Minimum bending radius

  • Occasional flexing: 10 x outer diameter
  • Fixed installation: 4 x Outer diameter

Test voltage

  • At 0.14 mm²: 1200 V

Temperature range

  • Occasional flexing: -5°C to +70°C
  • Fixed installation: -40°C to +80°C

Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
Photographs are not to scale and do not represent detailed images of the respective products.