SKINTOP® MS-HF-M SC
SKINTOP® MS-HF-M SC, halogen-free brass cable gland with low-resistance screen contact and highly conductive, flexible EMC spring contact, easy to assemble
- Cable gland for railway applications
- Hazard Level: HL 3
Benefits
- Halogen-free and flame-retardant
- Suitable for cables with and without inner sheath
- Low-resistance screen contact, optimum EMC protection
- Highly conductive, flexible EMC contact for clamping various screen diameters
- Few operation steps, easy to assemble
Application range
- Underground railways and trains
- For EMC-compliant earthing of the copper braiding
- Industrial machinery and plant engineering
- Measurement and control technology
- Automation technology
Norm references / Approvals
- DIN EN 45545-2 (HL3)
- DIN EN 45545-3 (E30)
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Note
- SKINDICHT® SM-PE-M counter nut should be used to ensure optimum contact with painted, anodised or powder-coated housings
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Caution
- Refer to Appendix T21 for the installation dimensions and torques
Material
- Body: nickel plated brass
Insert: halogen-free polyamid acc. to UL 94 V0
Sealing: special elastomer
O-ring: special elastomer
Protection rating
- IP 68 - 5 bar
Temperature range
- Dynamic: -25°C up to +100°C
- Fixed: -40°C up to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.