UNITRONIC® SENSOR M12-M12

M12 connector on M12 socket

Sensor/Actuator-cable,connecting cable 3-,4-,5-,8-pin, M12 on M12/ on free conductor end, A-codiert, PUR halogenfree, IP65/IP67/IP68, suitable for drag chains

Other types are available at
www.lappgroup.com/assemblyfinder
or on request

Waterproof Power chain Space requirement Industrial machinery and plant engineering Automation & fältinstallation

Article number Article designation Length in m Design LED Rated voltage (V)
Connector on socket
3-pin
22260233
AB-C3-M12MS-0,3PUR-M12FS 0.3 straight-straight no 250
22260234
AB-C3-M12MS-0,6PUR-M12FS 0.6 straight-straight no 250
22260235
AB-C3-M12MS-1,0PUR-M12FS 1 straight-straight no 250
22260236
AB-C3-M12MS-2,0PUR-M12FS 2 straight-straight no 250
22260237
AB-C3-M12MS-0,3PUR-M12FA 0.3 straight-angled no 250
22260238
AB-C3-M12MS-0,6PUR-M12FA 0.6 straight-angled no 250
22260239
AB-C3-M12MS-1,0PUR-M12FA 1 straight-angled no 250
22260240
AB-C3-M12MS-2,0PUR-M12FA 2 straight-angled no 250
22260261
AB-C3-M12MS-0,3PUR-M12FA-2L 0.3 straight-angled 2 LEDs 24
22260262
AB-C3-M12MS-0,6PUR-M12FA-2L 0.6 straight-angled 2 LEDs 24
22260263
AB-C3-M12MS-1,0PUR-M12FA-2L 1 straight-angled 2 LEDs 24
22260264
AB-C3-M12MS-2,0PUR-M12FA-2L 2 straight-angled 2 LEDs 24
4-pin
22260328
AB-C4-M12MS- 0,3PUR-M12FS 0.3 straight-straight no 250
22260329
AB-C4-M12MS- 0,6PUR-M12FS 0.6 straight-straight no 250
22260330
AB-C4-M12MS- 1,0PUR-M12FS 1 straight-straight no 250
22260331
AB-C4-M12MS- 2,0PUR-M12FS 2 straight-straight no 250
22260332
AB-C4-M12MS- 0,3PUR-M12FA 0.3 straight-angled no 250
22260333
AB-C4-M12MS- 0,6PUR-M12FA 0.6 straight-angled no 250
22260334
AB-C4-M12MS-1,0PUR-M12FA 1 straight-angled no 250
22260335
AB-C4-M12MS-2,0PUR-M12FA 2 straight-angled no 250
22260336
AB-C4-M12MS-0,3PUR-M12FA-3L 0.3 straight-angled 3 LEDs 24
22260337
AB-C4-M12MS-0,6PUR-M12FA-3L 0.6 straight-angled 3 LEDs 24
22260338
AB-C4-M12MS-1,0PUR-M12FA-3L 1 straight-angled 3 LEDs 24
22260339
AB-C4-M12MS-2,0PUR-M12FA-3L 2 straight-angled 3 LEDs 24
22260304
AB-C4-M12MA-0,3PUR-M12FS 0.3 angled-straight no 250
22260305
AB-C4-M12MA-0,6PUR-M12FS 0.6 angled-straight no 250
22260306
AB-C4-M12MA-1,0PUR-M12FS 1 angled-straight no 250
22260307
AB-C4-M12MA-2,0PUR-M12FS 2 angled-straight no 250
5-pin
22260410
AB-C5-M12MS-0,3PUR-M12FS 0.3 straight-straight no 60
22260411
AB-C5-M12MS-0,6PUR-M12FS 0.6 straight-straight no 60
22260412
AB-C5-M12MS-1,0PUR-M12FS 1 straight-straight no 60
22260413
AB-C5-M12MS-2,0PUR-M12FS 2 straight-straight no 60
22260063
AB-C5-M12MS-0,3PUR-M12FA 0.3 straight-angled no 60
22260064
AB-C5-M12MS-0,6PUR-M12FA 0.6 straight-angled no 60
22260065
AB-C5-M12MS-1,0PUR-M12FA 1 straight-angled no 60
22260066
AB-C5-M12MS-2,0PUR-M12FA 2 straight-angled no 60
22260067
AB-C5-M12MS-0,3PUR-M12FA-3L 0.3 straight-angled 3 LEDs 24
22260068
AB-C5-M12MS-0,6PUR-M12FA-3L 0.6 straight-angled 3 LEDs 24
22260069
AB-C5-M12MS-1,0PUR-M12FA-3L 1 straight-angled 3 LEDs 24
22260070
AB-C5-M12MS-2,0PUR-M12FA-3L 2 straight-angled 3 LEDs 24
8-pin
22260097
AB-C8-M12MS-0,3PUR-M12FS 0.3 straight-straight no 30
22260098
AB-C8-M12MS- 0,6PUR-M12FS 0.6 straight-straight no 30
22260099
AB-C8-M12MS-1,0PUR-M12FS 1 straight-straight no 30
22260042
AB-C8-M12MS- 2,0PUR-M12FS 2 straight-straight no 30
22260137
AB-C8-M12MS-0,3PUR-M12FA 0.3 straight-angled no 30
22260138
AB-C8-M12MS-0,6PUR-M12FA 0.6 straight-angled no 30
22260139
AB-C8-M12MS1,0PUR-M12FA 1 straight-angled no 30
22260140
AB-C8-M12MS-2,0PUR-M12FA 2 straight-angled no 30

Benefits

  • Cost-effective thanks to quick and easy installation
  • Space-saving due to compact dimensions
  • Fast and easy error tracking
  • Integrated vibration protection (mechanical detent)
  • Gold-plated contacts for low transfer resistance

Application range

  • For increased mechanical stress and harsh operating conditions

Product features

  • UV-resistant
  • Good resistance to oils and chemicals
  • PWIS and PVC free
  • Suitable for drag chains
  • Including label carrier

Norm references / approvals

  • Halogen-free according to DIN VDE 0472
  • UL File Number: E249137
  • Flame-retardant according to UL 1581 FT-2

Design

  • wire cross-section: 0,34 mm²
    (8-pin: 0,25 mm²)
  • Core colours:
    3-pin: bn (1), bu (3), bk (4)
    4-pin: bn (1), wh (2), bu (3), bk (4)
    5-pin: bn (1), wh (2), bu (3), bk (4), gn/ye (5)
    8-pin: wh (1), bn (2), gn (3), ye (4), gy (5), pk (6), bu (7), rd (8)
  • Outer sheath: PUR, black

Classification

  • ETIM 5.0 Class-ID: EC001855
  • ETIM 5.0 Class-Description: Assembled sensor/actuator cable

Material

  • Contact: CuSn
    Contact surface: Ni/Au
    Knurl: Zinc die-cast, nickel-plated
    Handle body: TPU, flame-retardant, self-extinguishing

Minimum bending radius

  • Fixed installation: 5 x outer diameter
  • Flexing: 10 x outer diameter

Protection rating

  • IP65/IP67/IP68

Ambient temperature (operation)

  • Connector/socket -25°C to +90°C
  • Fixed installation -40°C to +80°C
    Flexing -25°C to +80°C

Coding

  • A-standard

Rated current (A)

  • 4 A
    2 A (8-pin)

Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
Copper price basis: inclusive of copper. refer to catalogue appendix T17 for the application and definition of "Metal price basis" and "Metal index"
Photographs are not to scale and do not represent detailed images of the respective products.
UL certifications can be found in the data sheet