UNITRONIC® SENSOR M12-M8

M12 connector on M8 socket

Sensor/Actuator-cable,connecting cable 3-,4-pole, M12 plug on M8 socket, A-codiert, PUR LSZH, IP65/IP67/IP68, suitable for drag chains

Other types are available at
www.lappgroup.com/assemblyfinder
or on request

Waterproof Power chain Space requirement Industrial machinery and plant engineering Automation & fältinstallation

Article number Article designation Length in m Design LED Rated voltage (V)
Connector on socket
3-pin
22260225
AB-C3-M12MS-0,3PUR-M8FS 0.3 straight-straight no 60
22260226
AB-C3-M12MS-0,6PUR-M8FS 0.6 straight-straight no 60
22260227
AB-C3-M12MS-1,0PUR-M8FS 1 straight-straight no 60
22260228
AB-C3-M12MS-2,0PUR-M8FS 2 straight-straight no 60
22260229
AB-C3-M12MS-0,3PUR-M8FA 0.3 straight-angled no 60
22260230
AB-C3-M12MS-0,6PUR-M8FA 0.6 straight-angled no 60
22260231
AB-C3-M12MS-1,0PUR-M8FA 1 straight-angled no 60
22260232
AB-C3-M12MS-2,0PUR-M8FA 2 straight-angled no 60
22260267
AB-C3-M12MS-0,3PUR-M8FA-2L 0.3 straight-angled 2 LEDs 24
22260268
AB-C3-M12MS-0,6PUR-M8FA-2L 0.6 straight-angled 2 LEDs 24
22260269
AB-C3-M12MS-1,0PUR-M8FA-2L 1 straight-angled 2 LEDs 24
22260270
AB-C3-M12MS-2,0PUR-M8FA-2L 2 straight-angled 2 LEDs 24
4-pin
22260347
AB-C4-M12MS-0,3PUR-M8FS 0.3 straight-straight no 30
22260349
AB-C4-M12MS-0,6PUR-M8FS 0.6 straight-straight no 30
22260350
AB-C4-M12MS-1,0PUR-M8FS 1 straight-straight no 30
22260348
AB-C4-M12MS-2,0PUR-M8FS 2 straight-straight no 30

Benefits

  • Cost-effective thanks to quick and easy installation
  • Space-saving due to compact dimensions
  • Fast and easy error tracking
  • Integrated vibration protection (mechanical detent)
  • Gold-plated contacts for low transfer resistance

Application range

  • For increased mechanical stress and harsh operating conditions

Product features

  • UV-resistant
  • Good resistance to oils and chemicals
  • PWIS and PVC free
  • Suitable for drag chains
  • Including label carrier

Norm references / approvals

  • Halogen-free according to DIN VDE 0472
  • UL File Number: E249137
  • Flame-retardant according to UL 1581 FT-2

Design

  • Core cross-section: 0.25 mm2
  • Core colours:
    3-pin: bn (1), bu (3), bk (4)
    4-pin: bn (1), wh (2), bu (3), bk (4)
  • Outer sheath: PUR, black

Classification

  • ETIM 5.0 Class-ID: EC001855
  • ETIM 5.0 Class-Description: Assembled sensor/actuator cable

Material

  • Contact: CuSn
    Contact surface: Ni/Au
    Knurl: Zinc die-cast, nickel-plated
    Handle body: TPU, flame-retardant, self-extinguishing

Minimum bending radius

  • Fixed installation: 5 x outer diameter
  • Flexing: 10 x outer diameter

Protection rating

  • IP65/IP67/IP68

Ambient temperature (operation)

  • Connector/socket -25°C to +90°C
  • Fixed installation -40°C to +80°C
    Flexing -25°C to +80°C

Coding

  • A-standard

Rated current (A)

  • 4 A

Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
Copper price basis: inclusive of copper. refer to catalogue appendix T17 for the application and definition of "Metal price basis" and "Metal index"
Photographs are not to scale and do not represent detailed images of the respective products.
UL certifications can be found in the data sheet