UNITRONIC® SENSOR PVC M12 | M12-M12

M12 connector/socket on M12 connector/socket/free cable end

Sensor/actuator cordset, M12 on free condutor end, M12 on M12, plug/socket, PVC, 3-,4-,5-pin, A-coded, IP65/IP67/IP68

Other types are available at
www.lappgroup.com/assemblyfinder
or on request

Waterproof Space requirement Industrial machinery and plant engineering Automation & fältinstallation

Article number Article designation Number of pins Length in m Design Rated voltage (V)
3-pin
Socket
22260080
AB-C3-2,0PVC-M12FS 3 2 straight 250
22260663
AB-C3-5,0PVC-M12FS 3 5 straight 250
22260081
AB-C3-10,0PVC-M12FS 3 10 straight 250
22262095 AB-C3-2,0PVC-M12FA 3 2 angled 250
22260661
AB-C3-5,0PVC-M12FA 3 5 angled 250
22262083
AB-C3-10,0PVC-M12FA 3 10 angled 250
Connector on socket
22262096 AB-C3-M12MS-2,0PVC-M12FA 3 2 straight-angled 250
22262097 AB-C3-M12MS-5,0PVC-M12FA 3 5 straight-angled 250
22262098 AB-C3-M12MS-10,0PVC-M12FA 3 10 straight-angled 250
4-pin
Socket
22260688
AB-C4- 2,0PVC-M12FS 4 2 straight 250
22260689
AB-C4-5,0PVC-M12FS 4 5 straight 250
22260685
AB-C4-10,0PVC-M12FS 4 10 straight 250
22260841
AB-C4- 2,0PVC-M12FA 4 2 angled 250
22260678
AB-C4-5,0PVC-M12FA 4 5 angled 250
22260683
AB-C4-10,0PVC-M12FA 4 10 angled 250
Connector on socket
22260832
AB-C4-M12MS-2,0PVC-M12FA 4 2 straight-angled 250
22260705
AB-C4-M12MS-5,0PVC-M12FA 4 5 straight-angled 250
22260833
AB-C4-M12MS-10,0PVC-M12FA 4 10 straight-angled 250
5-pin
Socket
22262099
AB-C5-2,0PVC-M12FS 5 2 straight 60
22262100
AB-C5-5,0PVC-M12FS 5 5 straight 60
22262101
AB-C5-10,0PVC-M12FS 5 10 straight 60
Connector on socket
22262102 AB-C5-M12MS-2,0PVC-M12FA 5 2 straight-angled 60
22262103 AB-C5-M12MS-5,0PVC-M12FA 5 5 straight-angled 60
22262104 AB-C5-M12MS-10,0PVC-M12FA 5 10 straight-angled 60

Benefits

  • Cost-effective thanks to quick and easy installation
  • Space-saving due to compact dimensions
  • Fast and easy error tracking
  • Gold-plated contacts for low transfer resistance
  • Integrated vibration protection (mechanical detent)

Application range

  • For medium mechanical stress in dry conditions

Product features

  • Partly oil- and chemical-resistant
  • Including label carrier
  • PWIS-free

Norm references / approvals

  • Flame-retardant according to style 2464
  • UL File Number: E249137

Design

  • wire cross-section: 0,34 mm²
  • Core colours:
    3-pin: bn (1), bu (3), bk (4)
    4-pin: bn (1), wh (2), bu (3), bk (4)
    5-pin: bn (1), wh (2), bu (3), bk (4), gn/ye (5)
  • Outer sheath: PVC, black

Classification

  • ETIM 5.0 Class-ID: EC001855
  • ETIM 5.0 Class-Description: Assembled sensor/actuator cable

Material

  • Contact: CuSn
    Contact surface: Ni/Au
    Knurl: Zinc die-cast, nickel-plated
    Handle body: TPU, flame-retardant, self-extinguishing

Minimum bending radius

  • Fixed installation: 5 x outer diameter
  • Flexing: 10 x outer diameter

Protection rating

  • IP65/IP67/IP68

Ambient temperature (operation)

  • Connector/socket -25°C to +90°C
  • Fixed installation -40°C to +80°C
    Flexing -25°C to +80°C

Coding

  • A-standard

Rated current (A)

  • 4 A

Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
Copper price basis: inclusive of copper. refer to catalogue appendix T17 for the application and definition of "Metal price basis" and "Metal index"
Photographs are not to scale and do not represent detailed images of the respective products.
UL certifications can be found in the data sheet