EPIC® H-B 10 SGR
Housing design H-B. The industry standard.
The robust universal housing is suitable for use in the plastics industry and consists of 2 double levers and 1 cable entry.
Double lever version with 2 levers for increased safety
Article number | Article description | M | PG | Pieces / PU | |
---|---|---|---|---|---|
H-B housing: surface-mount base (1 cable entry, double lever) | |||||
10034000
| H-B 10 SGR 16 | - | 16 | 10 | |
19034000
| H-B 10 SGR M20 | 20 | - | 10 | |
19034100
| H-B 10 SGR M25 | 25 | - | 10 |
Benefits
- The smallest housing with single and double lever. The right housing is available for every application
Application range
- Plant engineering
- Light & sound technology
- Plastics industry
Product features
- Surface-mount base, low version
- Dual levers
- 1 cable entry
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000437
- ETIM 5.0 Class-Description: Housing for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000437
- ETIM 6.0 Class-Description: Housing for industrial connectors
Material
- Housing: powder-coated aluminium alloy, grey
Lever: zinc-plated steel
Sealing: NBR
Protection rating
- IP 65 (latched)
- NEMA 250, UL50E: 12, 4 (latched)
VDE-tested
- Certified production control: VDE-REG. no.: B437
- UL-tested:
UL File Number: E75770
Temperature range
- -40°C to +100°C, short-term up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.