EPIC® H-BE 10 Push-In termination
The proven standard inserts for easy assembly
The tried-and-tested EPIC H-BE series can be used for various applications at higher voltages and currents and is highly reliable, for example in mechanical engineering.
- Push-In version - fast and easy tool free connection technology
- Screw, crimp, cage clamp and Push-In version - freely combinable
- Multifunctional insert for versatile appliactions
Benefits
- Insertion of cores with end sleeves in Push-In inserts gives mounting safety and time saving without any tools
- Easy dismantling and insertion of wires by pushing the orange button
- Test socket for standard 2mm test tip for easy testing of Push-In inserts
- Railway applications
- Fire protection on railway vehicles: Test according EN 45545-2. Requirement sets R22 and R23. Hazard level HL1, HL2 and HL3 - The EPIC® H-BE series is suitable for applications that require a reliable connection when working with high voltages and currents
Application range
- Mechanical engineering
- Plastics industry
- Light & sound technology
- Railway applications / vehicle construction
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000438
- ETIM 5.0 Class-Description: Contact insert for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000438
- ETIM 6.0 Class-Description: Contact insert for industrial connectors
Rated voltage (V)
- IEC: 500 VUL: 600 VCSA: 600 V
Rated impulse voltage
- 6 kV
Rated current (A)
- IEC: 16 A
UL: 13 A
CSA: 13 A
Pollution degree
- 3
Flammability
- UL94 V-0
Contact resistance
- < 2 mOhm
Contacts
- Copper alloy, hard silver-plated
Number of contacts
- 10 + PE
Termination methods
- Push-In termination: 0.14 - 2.5mm²
Stripping length (mm)
- 10
Material
- PA Polyamid
Cycle of mechanical operation
- 500
Certifications
- UL-tested:
UL File Number: E75770
Temperature range
- -40°C to +100°C, short-term up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.