HITRONIC® POF cables for PROFINET applications

Polymer optical fibre as duplex fibre cable version with PUR sheath for PROFINET applications type B or C

PROFINET compliant optical cables accordingly Type B and Type C with 2P980/1000 POF twin buffered fibres, colour coded; J-V4Y(ZN)11Y; J-V4Y(ZN)Y

PROFINET compliant
- Type B or Type C

Supplementary automation components from LappMechanical and plant engineeringHeat-resistantLow weightOil-resistantPower chain

PROFINETEtherNetIP

Article number Article designationFibre typeNumber of fibresOuter diameter [mm]Weight (kg/km)
POF DUPLEX - PROFINET TYPE B
28051002
HITRONIC® POF DUPLEX PNB PA-PUR980/1000 POF2856
28052002
HITRONIC® POF DUPLEX PNB PA-PVC980/1000 POF27.859
POF DUPLEX - PROFINET TYPE C
28351002
HITRONIC® POF DUPLEX FD PNC PA-PUR980/1000 POF2855

Benefits

  • Optical data transmisson up to 70m
  • Easy to handle
  • No intereference by external fields
  • No grounding problems
  • Suitable for direct connector assembly

Application range

  • For optical signal transmission in industrial applications
  • PROFINET / Industrial Ethernet
  • At 100 Mbit/s: max 50 m cable length
  • PROFINET type B:
    for fixed laying
  • PROFINET type C:
    for flexible applications (power chains)

Product features

  • Cable version with PVC outer sheath:
    for standard applications in industrial environments
  • Cable version with PUR outer sheath:
    for high mechanical or chemical stress in industrial environments
  • PNB - PROFINET-Type B
  • PNC - PROFINET-Type C
  • FD - Highly flexible (power chains)

Norm references / Approvals

  • PUR compound: Oil-resistant acc. IEC 60811-2-1, DIN EN 50363-10-2

Product Make-up

  • Polymer Optical Fibre (POF)
  • PA buffer tube
  • Fibre colour coding: black,
    orange (with arrow printing)
  • Aramid yarns as strain relief
  • Outer sheath material PUR or PVC (see article description)
  • Outer sheath colour: green (RAL 6018)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000034
  • ETIM 5.0 Class-Description: Fibre optic cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000034
  • ETIM 6.0 Class-Description: Fibre optic cable

Dimensions

  • Buffered fibre: 2.2 mm
  • Cable: see table

Core identification code

  • Black, orange (with arrow printing)

Standard designation

  • J-V4Y(ZN)11Y 2P980/1000
    J-V4Y(ZN)Y 2P980/1000
    J-V4Y(ZN)11Y 2P980/1000 flex

Optical fibre type

  • Core material: PMMA
  • Cladding material: fluoropolymers

Permissible bending radius

  • ≥ 10 x outer diameter

Permissible tensile force

  • see data sheet

Temperature range

  • Operation: -20 °C to +70 °C
  • Installation: -10°C to +50°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Lapp Kabel is a member of the PROFIBUS user organisation (PNO)
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.