H05RN-F

Rubber cable for handheld devices and chains of decorative lights

H05RN-F, HAR, power and control cable, rubber, 300/500V, class 5/flexible -25°C to +60°C, light mechanical stress, oil-resistant, flame-retardant

Oil-resistant

Cold-resistantOil-resistantUV-resistant

CEHAREACFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)
1600250
2 X 0.755.7 - 6.714.455
1600252
3 G 0.756.2 - 7.421.668
16002583
4 G 0.756.8 - 7.928.881
1600251
2 X 1.06.1 - 7.319.263
1600253
3 G 1.06.5 - 7.728.878

Benefits

  • Type-compliant versions <HAR>-certified with "<HAR>” testing and certification mark for accelerated granting of approvals if final application of cable is within the European CENELEC area

Application range

  • According to EN 50565-2: for supplying devices in households, kitchens or offices under light mechanical stress; handheld inspection lamps
  • According to EN 50565-2: provided the maximum conductor temperature of +60 °C, the maximum outer sheath surface temperature of +50 °C and the lack of ozone resistance are taken into account, suitable for permanent use outdoors with conventional mechanical stress

Product features

  • Flame-retardant according IEC 60332-1-2
  • Oil-resistant according to EN 60811-404

Norm references / Approvals

  • <HAR> cable type approval according to EN 50525-2-21

Product Make-up

  • Bare copper wire according to HAR
  • Core insulation: rubber compound, type EI 4
  • Outer sheath: rubber compound, type EM2

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001578
  • ETIM 5.0 Class-Description: Flexible cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001578
  • ETIM 6.0 Class-Description: Flexible cable

Core identification code

  • Coloured according to HD 308

Conductor stranding

  • Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5

Minimum bending radius

  • 4 to 8 x outer diameter (EN 50565-1)

Nominal voltage

  • U0/U: 300/500 V

Test voltage

  • 2000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Current rating

  • According to IEC 60364-5-52/ VDE 0298-4
  • EN 50565-1/ VDE 0298-565-1

Temperature range

  • Fixed installation: -25°C up to +60°C
  • Occasionally moved: -25°C bis +60°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • * Trade product, no Lapp product
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.