H07ZZ-F

Machines, devices; halogen-free: events, locations with a high density of people and valuable assets

H07ZZ-F, <HAR>, power and control cable, rubber, 450/750V, halogen-free, flame-retardant IEC 60332-3-24 bundle fire test, low smoke LS0H EN 61034-2

Halogen-free

Flame-retardantHalogen-free

CEHAREACFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)
1600810
3 G 1.59.2 - 10.843.2125
1600811
4 G 1.510.2 - 11.857.6155
1600812
5 G 1.511.2 - 12.872190
1600815
14 G 1.518.8 - 21.3201.6570
1600816
18 G 1.520.7 - 23.3259.2750
1600820
3 G 2.510.9 - 12.572185
1600821
4 G 2.512.1 - 13.996235
1600822
5 G 2.513.3 - 15.1120290
1600823
7 G 2.517.1 - 19.3168520
1600825
14 G 2.522.2 - 25336860
1600836
4 G 4.014.0 - 16.0153.6325
1600837
5 G 4.015.6 - 17.6192410
1600841
4 G 6.015.7 - 17.7230.4440
1600842
5 G 6.017.5 - 19.5288550
1600844
4 G 10.020.9 - 23.3384770
1600845
5 G 10.022.9 - 25.7480950
1600847
4 G 16.023.8 - 26.4614.41070
1600849
4 G 25.028.9 - 32.19601570
1600851
4 G 35.032.5 - 36.113442040
1600852
4 G 50.037.7 - 41.519202810

Benefits

  • Broad usages due to halogen-free materials
  • According to VDE 0100-711, cables with low smoke emission are required in buildings for exhibitions, shows and stands without a fire alarm system
  • Type-compliant versions <HAR>-certified with "<HAR>” testing and certification mark for accelerated granting of approvals if final application of cable is within the European CENELEC area

Application range

  • Stage technology
  • For mobile equipment and machines
  • According to EN 50565-2: In dry, damp and wet rooms as well as for fixed installation e.g. on the plaster
  • For buildings or industrial plants with a high density of people or valuable assets

Product features

  • Low amount of corrosive gases in the event of fire
  • Flame-retardant according to IEC 60332-1-2 and bundle flame test according to IEC 60332-3-24
  • Low smokes/low smoke density in the event of fire according to IEC 61034
  • Ozone-resistant acc. to EN 50363-6, EN 60811-403, EN 50396-8.1.3

Norm references / Approvals

  • <HAR> H07ZZ-F cable type approval according to EN 50525-3-21

Product Make-up

  • Conductor made of bare copper wires
  • Core insulation: rubber compound, halogen-free
  • Outer sheath: rubber compound, halogen-free

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001578
  • ETIM 5.0 Class-Description: Flexible cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001578
  • ETIM 6.0 Class-Description: Flexible cable

Core identification code

  • Up to 5 cores: colour-coded according to VDE 0293-308, refer to Appendix T9
  • From 6 cores: black with white numbers

Conductor stranding

  • Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5

Minimum bending radius

  • 4 to 8 x outer diameter (EN 50565-1)

Nominal voltage

  • U0/U: 450/750 VAC
    In protected and fixed installations:
    U0/U: 600/1000 V

Test voltage

  • 2500 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Current rating

  • VDE 0298 Part 4
  • EN 50565-1/ VDE 0298-565-1

Temperature range

  • Fixed installation: -40°C up to +90°C
  • Occasionally moved: -5°C up to +90°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • * Trade product, no Lapp product
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.