ÖLFLEX® SPIRAL 540 P with angular, isolated ground plug
Robust spiral cable with high restoring forces and Earth Contact plug
ÖLFLEX® SPIRAL 540 P with right-angled, isolated Earth Contact plug - PUR spiral cable with high restoring forces, halogen-free and oil-resistant power cable
- Robust
- High restoring forces
Benefits
- Extension lengths of up to 3.5 times the unextended spiral length, high recoiling forces
- The signal colour of the outer sheath increases safety and visual perception
- Increased durability under harsh conditions thanks to robust PUR outer sheath
- Sheath is resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media
- Wide temperature range for applications in harsh climatic environments
Application range
- Mobile electrical devices and apparatus
- Medical equipment
Product features
- Good resistance of the outer sheath to cutting and abrasion
- Outer sheath has high resistance to oil, low temperatures, microbes and hydrolysis
- Flexible down to -30°C
- 16-A connector with protection rating IP 20
Norm references / Approvals
- Plug: DIN VDE 620-1/standard sheet DIN 49441 R2
Product Make-up
- Cable: ÖLFLEX® SPIRAL 540 P based on ÖLFLEX® 540 P
- Strands of tinned-copper wires
- Core insulation: TPE
- Outer sheath made of special polyurethane
- Length of straight ends: 1st end = 200 mm with gated, angular Earth Contact plug, 2nd end = 600 mm with 30 mm stripping
- Other solid lengths, end lengths and end forms available on request
- 2-pin, angular plug with twin earthed contact system, extruded
Test voltage
- 2000 V
Nominal voltage
- U0: 250 V AC
Conductor stranding
- Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5
Temperature range
- Flexible use: -30°C to +50°C
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000247
- ETIM 5.0 Class-Description: Spiralized cable
Protective conductor
- G = with GN-YE protective conductor
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000247
- ETIM 6.0 Class-Description: Spiralized cable
Core identification code
- HD 308/VDE 0293-308: 3-core with protective conductor
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- 1 piece in each polyester bag
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Versions without the mandatory LAPP designation, but with other solid lengths, end lengths and end forms (not necessarily VDE-registered) available on request
- Please observe the safety information as per DIN VDE 0620-1, Plugs and socket-outlets for household and similar purposes - Part 1: General requirements, appendix E: "Installation only by persons with the relevant electrotechnical expertise and experience!”