UNITRONIC® SPIRAL

Spiral cable with outer PUR sheath and overall shielding for exact impulse transmission

UNITRONIC® SPIRAL - shielded PUR spiral cable, abrasion-resistant data and control cable for use in data processing, measurement and control engineering

  • Secure against electrical interferences
  • PUR outer sheath

Mechanical resistanceOil-resistantInterference signals

CE

Article number Number of cores and mm² per conductorSpiral length, extended (mm)Spiral length, unextended (mm)Cable diameter (mm)Spiral outer diameter (mm)
73220200
2 x 0.144001004.115
73220201
2 x 0.148002004.115
73220202
2 x 0.1412003004.115
73220203
2 x 0.1416004004.115
73220204
2 x 0.1420005004.115
73220205
3 x 0.144001004.318
73220206
3 x 0.148002004.318
73220207
3 x 0.1412003004.318
73220208
3 x 0.1416004004.318
73220209
3 x 0.1420005004.318
73220210
4 x 0.144001004.519
73220211
4 x 0.148002004.519
73220212
4 x 0.1412003004.519
73220213
4 x 0.1416004004.519
73220214
4 x 0.1420005004.519
73220215
5 x 0.144001004.820
73220216
5 x 0.148002004.820
73220217
5 x 0.1412003004.820
73220218
5 x 0.1416004004.820
73220219
5 x 0.1420005004.820
73220220
6 x 0.144001005.521
73220221
6 x 0.148002005.521
73220222
6 x 0.1412003005.521
73220223
6 x 0.1416004005.521
73220224
6 x 0.1420005005.521
73220225
7 x 0.144001005.923
73220226
7 x 0.148002005.923
73220227
7 x 0.1412003005.923
73220228
7 x 0.1416004005.923
73220229
7 x 0.1420005005.923
73220230
12 x 0.144001007.228
73220231
12 x 0.148002007.228
73220232
12 x 0.1412003007.228
73220233
12 x 0.1416004007.228
73220234
12 x 0.1420005007.228
73220235
18 x 0.14400100829
73220236
18 x 0.14800200829
73220237
18 x 0.141200300829
73220238
18 x 0.141600400829
73220239
18 x 0.142000500829
73220240
2 x 0.254001004.718
73220241
2 x 0.258002004.718
73220242
2 x 0.2512003004.718
73220243
2 x 0.2516004004.718
73220244
2 x 0.2520005004.718
73220245
3 x 0.254001005.319
73220246
3 x 0.258002005.319
73220247
3 x 0.2512003005.319
73220248
3 x 0.2516004005.319
73220249
3 x 0.2520005005.319
73220250
4 x 0.254001005.620
73220251
4 x 0.258002005.620
73220252
4 x 0.2512003005.620
73220253
4 x 0.2516004005.620
73220254
4 x 0.2520005005.620
73220255
5 x 0.25400100621
73220256
5 x 0.25800200621
73220257
5 x 0.251200300621
73220258
5 x 0.251600400621
73220259
5 x 0.252000500621
73220260
6 x 0.254001006.825
73220261
6 x 0.258002006.825
73220262
6 x 0.2512003006.825
73220263
6 x 0.2516004006.825
73220264
6 x 0.2520005006.825
73220265
7 x 0.254001007.326
73220266
7 x 0.258002007.326
73220267
7 x 0.2512003007.326
73220268
7 x 0.2516004007.326
73220269
7 x 0.2520005007.326
73220270
12 x 0.254001008.430
73220271
12 x 0.258002008.430
73220272
12 x 0.2512003008.430
73220273
12 x 0.2516004008.430
73220274
12 x 0.2520005008.430
73220275
18 x 0.254001009.531
73220276
18 x 0.258002009.531
73220277
18 x 0.2512003009.531
73220278
18 x 0.2516004009.531
73220279
18 x 0.2520005009.531

Benefits

  • Overall screening prevents high frequency interference and guarantees accurate signal transmission
  • Extended lengths of up to 4 times the unextended spiral length

Application range

  • In measurement and control engineering
  • Wherever screened cables with smallest dimensions are required
  • For requirements of electronic applications
  • Handling and measurement equipment
  • Conveyor and transport systems

Product features

  • Abrasion and cut-resistant
  • Very high flexibility

Product Make-up

  • Basis: UNITRONIC® LiYD11Y
  • Conductor made of bare copper wires
  • Core insulation: Based on PVC
  • Screening: wrapped with braided copper wires
  • Outer sheath: PUR compound
  • Length of straight ends: 1st end = 200 mm, 2nd end = 600 mm
  • Versions without the mandatory LAPP designation, but with other solid lengths, end lengths and end forms available on request

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000247
  • ETIM 5.0 Class-Description: Spiralized cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000247
  • ETIM 6.0 Class-Description: Spiralized cable

Core identification code

  • DIN 47100

Peak operating voltage

  • 250 V (not for power transmission)

Conductor stranding

  • Extra-fine wire according to VDE 0295, class 6/IEC 60228 class 6

Test voltage

  • 1200 V

Temperature range

  • Flexing: -5°C to +50°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Versions without the mandatory LAPP designation, but with other solid lengths, end lengths and end forms available on request