UNITRONIC® SPIRAL LiF2Y11Y
Spiral cable with outer PUR sheath for exact impulse transmission, unshielded
UNITRONIC® SPIRAL LiF2Y11Y - PUR spiral cable, abrasion-resistant data and control cable for use in data processing, measurement and control engineering
- Unscreened spiral cable with small cross section
- High restoring forces
- PUR outer sheath
Benefits
- Extended lengths of up to 4 times the unextended spiral length
- Suitable for transportable machines and appliances
- Transmission of control and measuring signals
Application range
- For requirements of electronic applications
- In measurement and control engineering
- Handling and measurement equipment
- Conveyor and transport systems
Product features
- Abrasion and cut-resistant
- Very high flexibility
- Halogen-free and flame-retardant
Product Make-up
- Basis: UNITRONIC® FD P plus
- Conductor made of bare copper wires
- Core insulation: Based on Polyolefin
- Outer sheath: PUR compound
- Outer sheath colour: grey
- Length of straight ends: 1st end = 200 mm, 2nd end = 600 mm
- Versions without the mandatory LAPP designation, but with other solid lengths, end lengths and end forms available on request
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000247
- ETIM 5.0 Class-Description: Spiralized cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000247
- ETIM 6.0 Class-Description: Spiralized cable
Core identification code
- DIN 47100
Peak operating voltage
- 250 V (not for power transmission)
Conductor stranding
- Extra-fine wire according to VDE 0295, class 6/IEC 60228 class 6
Test voltage
- 1200 V
Temperature range
- Flexing: -5°C to +50°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Versions without the mandatory LAPP designation, but with other solid lengths, end lengths and end forms available on request