ÖLFLEX® SPIRAL 540 P

Robust, halogen-free PUR spiral cable with high restoring forces

ÖLFLEX® SPIRAL 540 P - PUR spiral cable, robust and with high restoring forces, halogen free and oil-resistant power and control cable for machine construction

  • High restoring forces
  • Halogen-free
  • Voltage class from 1.5 mm² 450/750 V

Suitable for outdoor useGood chemical resistanceHalogen-freeCold-resistantMechanical resistanceOil-resistant

CEEACFire

Article number Number of cores and mm² per conductorSpiral length, extended (mm)Spiral length, unextended (mm)Cable diameter (mm)Spiral outer diameter (mm)
U0/U: 300/500 V
73220107
2 X 0.7510003006.623
73220108
2 X 0.7520006006.623
73220109
2 X 0.75350010006.623
73220110
2 X 0.75500015006.623
73220111
3 G 0.751000300724
73220112
3 G 0.752000600724
73220113
3 G 0.7535001000724
73220114
3 G 0.7550001500724
71220115
4 G 0.7510003007.629
71220116
4 G 0.7520006007.629
71220117
4 G 0.75350010007.629
71220118
4 G 0.75500015007.629
71220119
5 G 0.7510003008.531
71220120
5 G 0.7520006008.531
71220121
5 G 0.75350010008.531
71220122
5 G 0.75500015008.531
73220123
2 X 1.01000300724
73220124
2 X 1.02000600724
73220125
2 X 1.035001000724
73220126
2 X 1.050001500724
73220127
3 G 1.010003007.429
73220128
3 G 1.020006007.429
73220129
3 G 1.0350010007.429
73220130
3 G 1.0500015007.429
71220131
4 G 1.010003008.230
71220132
4 G 1.020006008.230
71220133
4 G 1.0350010008.230
71220134
4 G 1.0500015008.230
71220135
5 G 1.01000300932
71220136
5 G 1.02000600932
71220137
5 G 1.035001000932
71220138
5 G 1.050001500932
73220139
7 G 1.0100035010.940
73220140
7 G 1.0200070010.940
73220141
7 G 1.03500120010.940
73220142
7 G 1.05000170010.940
U0/U: 450/750 V
73220143
2 X 1.510003008.431
73220144
2 X 1.520006008.431
73220145
2 X 1.5350010008.431
73220146
2 X 1.5500015008.431
73220147
3 G 1.510003008.932
73220148
3 G 1.520006008.932
73220149
3 G 1.5350010008.932
73220150
3 G 1.5500015008.932
71220151
5 G 1.5100035010.940
71220152
5 G 1.5200070010.940
71220153
5 G 1.53500120010.940
71220154
5 G 1.55000170010.940
73220155
7 G 1.5100035013.552
73220156
7 G 1.5200070013.552
73220157
7 G 1.53500120013.552
73220158
7 G 1.55000170013.552
73220159
3 G 2.5100035010.640
73220160
3 G 2.5200070010.640
73220161
3 G 2.53500120010.640
73220162
3 G 2.55000170010.640
71220163
5 G 2.5100035013.451
71220164
5 G 2.5200070013.451
71220165
5 G 2.53500120013.451
71220166
5 G 2.55000170013.451

Benefits

  • Extension lengths of up to 3.5 times the unextended spiral length, high recoiling forces
  • The signal colour of the outer sheath increases safety and visual perception
  • Increased durability under harsh conditions thanks to robust PUR outer sheath
  • Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media
  • Wide temperature range for applications in harsh climatic environments

Application range

  • Harsh conditions
  • Mechanical engineering
  • Construction industry
  • Medical equipment
  • In damp interiors or outdoors

Product features

  • UV-resistant (but colour may change after some time)
  • Halogen-free
  • Good resistance of the outer sheath to cutting and abrasion
  • High resistance to oil, low temperatures, microbes and hydrolysis
  • Flexible down to -30°C

Product Make-up

  • Strands of tinned-copper wires
  • Core insulation: TPE
  • Outer sheath made of special polyurethane
  • Length of straight ends: 1st end = 200 mm, 2nd end = 600 mm
  • Versions without the mandatory LAPP designation, but with other solid lengths, end lengths and end forms available on request

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000247
  • ETIM 5.0 Class-Description: Spiralized cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000247
  • ETIM 6.0 Class-Description: Spiralized cable

Core identification code

  • Up to 5 cores: colour-coded according to VDE 0293-308, refer to Appendix T9
  • From 6 cores: black with white numbers

Conductor stranding

  • Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5

Nominal voltage

  • 0.75 - 1 mm²: U0/U: 300/500 Vac
  • As from 1.5 mm²: U0/U = 450/750 Vac

Test voltage

  • 3000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • Flexible use: -30°C to +50°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Versions without the mandatory LAPP designation, but with other solid lengths, end lengths and end forms available on request