ESUY Copper Earthing Cable

Flexible single conductor for grounding and shorting as well as for grounding installation and potential equalisation

ESUY special single core, earthing cable for grounding and shorting or as potential equalisation, highly flexible, transparent PVC oute sheath, flame-retardant

  • Grounding, Shorting prior to field maintenance
  • Mechanically highly flexible

EACFire

Article number Conductor cross-section (mm²)Outer diameter [mm]Copper index (kg/km)Weight (kg/km)
4571101
168.8177230
4571102
2510.4275316
4571103
3512.4387475
4571104
5014.6560670
4571105
7017791905
4571106
9519.810691220

Benefits

  • Very flexible despite a large cross-section

Application range

  • Provides protection during repairs
  • For earthing in high-voltage power installations of power companies and railway systems
  • For earthing devices and potential equalisation on machine parts and EDP systems

Product features

  • Flame-retardant according IEC 60332-1-2

Product Make-up

  • Conductor made of bare copper wires
  • Braiding made of bare copper wires
  • Outer sheath: Based on PVC, transparent

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000993
  • ETIM 5.0 Class-Description: Single core cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000993
  • ETIM 6.0 Class-Description: Single core cable

Conductor stranding

  • according to DIN 46440

Minimum bending radius

  • Flexible use: 12 x outer diameter

Test voltage

  • 2000 V

Temperature range

  • Flexible use: -5°C to +70°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Packaging size: Coil ≤ 30 kg, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • * Trade product, no Lapp product
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.