LiFY

Flexible at cold temperatures, Class 6 single conductor for devices or measurements

LIFY, power and control cable, PVC special single core, extra-finely stranded/extremely flexible measuring cable, protected for low voltage, max. +70 °C

Extremely flexible / Extra-finely stranded

CEEACFire

Article number Conductor cross-section (mm²)Outer diameter [mm]Core colourCopper index (kg/km)PU
4560017S
0.752.5green/yellow7.2100
4560013S
0.752.5black7.2100
4560014S
0.752.5blue7.2100
4560016S
0.752.5red7.2100
4560027S
12.9green/yellow9.6100
4560023S
12.9black9.6100
4560024S
12.9blue9.6100
4560026S
12.9red9.6100
4560037S
1.53.7green/yellow14.4100
4560033S
1.53.7black14.4100
4560034S
1.53.7blue14.4100
4560036S
1.53.7red14.4100
4560057S
2.54.2green/yellow2450
4560053S
2.54.2black2450
4560054S
2.54.2blue2450
4560056S
2.54.2red2450
4560063
45.1black38.4100
4560067
45.1green/yellow38.450
4560064
45.1blue38.4100
4560077
66green/yellow57.650
4560073
66black57.650
4560074
66blue57.650
4560076
66red57.650
4560087
106.6green/yellow9650
4560083
106.6black9650
4560086
106.6red9650

Benefits

  • Very soft PVC insulation that is flexible at low temperatures

Application range

  • For use in and on mobile equipment
  • For measuring assemblies in technical training sessions, education and electric laboratories

Norm references / Approvals

  • Based on VDE 0812 and VDE 0250-1

Product Make-up

  • Stranded copper wire
  • Core insulation: Based on PVC

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000993
  • ETIM 5.0 Class-Description: Single core cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000993
  • ETIM 6.0 Class-Description: Single core cable

Conductor stranding

  • Extra-finely stranded IEC conductor class 6: 0.07 mm

Nominal voltage

  • Highly flexible LiFY cores:
    up to 1.0 mm²: U0/U: 300/500 V,
    from 1.5 mm²: U0/U: 450/750 V

Temperature range

  • Flexible use: -15°C to +70°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • * Trade product, no Lapp product
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.