LiFY 1 kV

Flexible at cold temperatures, Class 6 single conductor for devices or measurements

LIFY 1 kV, power and control cable, PVC special single core, extra-finely stranded/extremely flexible measuring cable, thicker insulation wall/ protected up to 1 kV, max. +70 °C

Extremely flexible / Extra-finely stranded

CEEACFire

Article number Conductor cross-section (mm²)Outer diameter [mm]Core colourCopper index (kg/km)PU
4560011S
0.754black7.250
4560021S
0.754blue7.250
4560041S
0.754red7.250
4560012S
1.54black14.450
4560022S
1.54blue14.450
4560042S
1.54red14.450

Benefits

  • Very soft PVC insulation that is flexible at low temperatures

Application range

  • For use in and on mobile equipment
  • The 1000 V version with thick insulation wall is ideal for many measuring instruments such as multimeters.
  • For measuring assemblies in technical training sessions, education and electric laboratories

Norm references / Approvals

  • Based on VDE 0812 and VDE 0250-1

Product Make-up

  • Stranded copper wire
  • Core insulation: Based on PVC

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000993
  • ETIM 5.0 Class-Description: Single core cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000993
  • ETIM 6.0 Class-Description: Single core cable

Conductor stranding

  • Extra-finely stranded IEC conductor class 6: 0.07 mm

Nominal voltage

  • LiFY measurement cores:
    U: 1000 VAC

Temperature range

  • Flexible use: -15°C to +70°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • * Trade product, no Lapp product
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.