- Lapp Products Catalog
- Products
- Catalogue
- Power and control cables
- Servo applications
- PVC sheath, certified
- ÖLFLEX® SERVO 2XSLCY-JB
ÖLFLEX® SERVO 2XSLCY-JB
EMC-optimised motor cable, low-capacitance, double-screened, UL/cUL AWM certified




ÖLFLEX® SERVO 2XSLCY-JB - double screened power cable for large servo drive systems with high electrical load, UL/cUL certified
- Optimised cable design
- 3+3 symmetry reduces common-mode interference effects and bearing currents
- AWM certification for USA and Canada
Benefits
- EMC-compliant operation of power drive systems
- High power transmission for large drives
- Low capacitance design enables longer cable connection between frequency converter and motor
- Symmetrical 3+3 Version supports the reduction of damaging bearing currents
- Outdoor use thanks to UV resistant black outer sheath
Application range
- Connecting cable between frequency converter and motor
- For use in dry, damp and wet rooms
- Paper industry
- Chemical industry
- Heavy industry
Product features
- Low-capacitance design
- Flame-retardant acc. to IEC 60332-1-2,
UL VW-1 & CSA FT 1 - UV and weather-resistant according to ISO 4892-2
- Flexible at temperatures down to -15 °C
Norm references / Approvals
- USA: UL AWM Style 2570
Canada: cUL AWM Style I/II A/B FT1 - UL File No. E63634
- Based on VDE 0276, 0250, 0207
Product Make-up
- Fine-wire, bare copper conductor
- Core insulation: XLPE
- Cores twisted concentrically (symmetrically splitted protective conductor of 3+3 version is gusset-filling divided between the power cores)
- Screening: wrapping of laminated aluminium foil in combination with tinned copper braiding
- PVC outer sheath, black (similar RAL 9005)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000057
- ETIM 5.0 Class-Description: Low voltage power cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000057
- ETIM 6.0 Class-Description: Low voltage power cable
Core identification code
- Colours according to HD 308 S2 VDE 0293-308
Conductor stranding
- Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5
Minimum bending radius
- Occasional flexing: 15 x outer diameter
- Fixed installation: 4 x outer diameter
Nominal voltage
- IEC U0/U: 600/1000 V
- UL & CSA: 1000 V
Test voltage
- 4000 V
Protective conductor
- Protective conductor of 3+3 version is gusset-filling divided between power cores
Temperature range
- Flexing:
-15°C to +90 °C (UL/CSA +80°C) - Fixed installation:
-40°C to +90 °C (UL/CSA +80°C)
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.