ÖLFLEX® SERVO 2XSLCY-JB

EMC-optimised motor cable, low-capacitance, double-screened, UL/cUL AWM certified

ÖLFLEX® SERVO 2XSLCY-JB - double screened power cable for large servo drive systems with high electrical load, UL/cUL certified

  • Optimised cable design
  • 3+3 symmetry reduces common-mode interference effects and bearing currents
  • AWM certification for USA and Canada

Cold-resistantInterference signalsUV-resistant

CERUC_RU

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)
1133600
4 G 1,510.995160
1133601
4 G 2,512.1150221
1133602
4 G 414.1235315
1133603
4 G 615.6320418
1133604
4 G 1018.0533618
1133605
4 G 1620.97891290
1133606
4 G 2526.012361860
1133607
4 G 3529.616622610
1133608
4 G 5032.823452950
1133609
4 G 7038.031963950
1133610
4 G 9542.543165300
1133611
4 G 12047.054356600
1133612
4 G 15052.963947590
1133613
4 G 18557.676399420
1133614
4 G 24065.61001312150
1133615
3 X 1,5 + 3 G 0,2510.988177
1133616
3 X 2,5 + 3 G 0,512.0144230
1133617
3 X 4 + 3 G 0,7513.5224323
1133618
3 X 6 + 3 G 114.7276420
1133619
3 X 10 + 3 G 1,516.7491635
1133620
3 X 16 + 3 G 2,520.2723930
1133621
3 X 25 + 3 G 423.411361350
1133622
3 X 35 + 3 G 626.715351780
1133623
3 X 50 + 3 G 1030.921562530
1133624
3 X 70 + 3 G 1034.428713225
1133625
3 X 95 + 3 G 1638.339534511
1133626
3 X 120 + 3 G 1642.348365663
1133627
3 X 150 + 3 G 2547.554126720
1133628
3 X 185 + 3 G 3551.970417855
1133629
3 X 240 + 3 G 5059.0898612850

Benefits

  • EMC-compliant operation of power drive systems
  • High power transmission for large drives
  • Low capacitance design enables longer cable connection between frequency converter and motor
  • Symmetrical 3+3 Version supports the reduction of damaging bearing currents
  • Outdoor use thanks to UV resistant black outer sheath

Application range

  • Connecting cable between frequency converter and motor
  • For use in dry, damp and wet rooms
  • Paper industry
  • Chemical industry
  • Heavy industry

Product features

  • Low-capacitance design
  • Flame-retardant acc. to IEC 60332-1-2,
    UL VW-1 & CSA FT 1
  • UV and weather-resistant according to ISO 4892-2
  • Flexible at temperatures down to -15 °C

Norm references / Approvals

  • USA: UL AWM Style 2570
    Canada: cUL AWM Style I/II A/B FT1
  • UL File No. E63634
  • Based on VDE 0276, 0250, 0207

Product Make-up

  • Fine-wire, bare copper conductor
  • Core insulation: XLPE
  • Cores twisted concentrically (symmetrically splitted protective conductor of 3+3 version is gusset-filling divided between the power cores)
  • Screening: wrapping of laminated aluminium foil in combination with tinned copper braiding
  • PVC outer sheath, black (similar RAL 9005)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000057
  • ETIM 5.0 Class-Description: Low voltage power cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000057
  • ETIM 6.0 Class-Description: Low voltage power cable

Core identification code

  • Colours according to HD 308 S2 VDE 0293-308

Conductor stranding

  • Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5

Minimum bending radius

  • Occasional flexing: 15 x outer diameter
  • Fixed installation: 4 x outer diameter

Nominal voltage

  • IEC U0/U: 600/1000 V
  • UL & CSA: 1000 V

Test voltage

  • 4000 V

Protective conductor

  • Protective conductor of 3+3 version is gusset-filling divided between power cores

Temperature range

  • Flexing:
    -15°C to +90 °C (UL/CSA +80°C)
  • Fixed installation:
    -40°C to +90 °C (UL/CSA +80°C)

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.