H07RN-F, enhanced version

Halogen-free; Long-run submersion; Bending/Loop Torsion (WTG): -40°C to +90°C; UV/Ozone resistant

H07RN-F, <HAR>, power and control cable, 450/750 V, submersion to a depth of 500m (AD8), ozone/oil-resistant, class 5, -40°C to +90°C, halogen-free, flame-retardant

  • Halogen-free & Low Smoke density
  • Loop Torsion/Flexible: -40°C to +90°C
  • 500m long-run submersion

Wind EnergySuitable for outdoor useHalogen-freeCold-resistantOil-resistantTorsion-resistantUV-resistant

CEHAREACFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)
4533027
3 G 1.08.3 - 10.728.8140
4533061
4 G 1.09.2 - 11.938.4160
4533062
4 X 1.09.2 - 11.938.4160
4533091
5 G 1.010.2 - 13.148200
4533000
1 X 1.55.7 - 7.114.455
4533020
2 X 1.58.5 - 1128.8125
4533029
3 G 1.59.2 - 11.943.2172
4533063
4 G 1.510.2 - 13.157.6200
4533064
4 X 1.510.2 - 13.157.6200
4533093
5 G 1.511.2 - 14.472250
4533111
7 G 1.514.7 - 18.7100.8430
4533113
12 G 1.517.6 - 22.4172.8620
4533001
1 X 2.56.3 - 7.92472
4533021
2 X 2.510.2 - 13.148173
4533031
3 G 2.510.9 - 1472225
4533065
4 G 2.512.1 - 15.596285
4533066
4 X 2.512.1 - 15.596285
4533095
5 G 2.513.3 - 17120345
4533115
12 G 2.520.6 - 26.2288850
4533002
1 X 4.07.2 - 938.498
4533022
2 X 4.011.8 - 15.176.8239
4533033
3 G 4.012.7 - 16.2115.2325
4533067
4 G 4.014 - 17.9153.6395
4533097
5 G 4.015.6 - 19.9192485
4533003
1 X 6.07.9 - 9.857.6127
4533023
2 X 6.013.1 - 16.8115.2330
4533035
3 G 6.014.1 - 18172.8415
4533069
4 G 6.015.7 - 20230.4535
4533099
5 G 6.017.5 - 22.2288648
4533004
1 X 10.09.5 - 11.996192
4533024
2 X 10.017.7 - 22.6192590
4533037
3 G 10.019.1 - 24.2288712
4533071
4 G 10.020.9 - 26.5384920
4533005
1 X 16.010.8 - 13.4153.6262
4533039
3 G 16.021.8 - 27.6460.8990
4533073
4 G 16.023.8 - 30.1614.41290
4533006
1 X 25.012.7 - 15.8240375
4533041
3 G 25.026.1 - 337201395
4533075
4 G 25.028.9 - 36.69601930
4533101
5 G 25.032 - 40.412002500
4533007
1 X 35.014.3 - 17.9336493
4533043
3 G 35.029.3 - 37.110081815
4533077
4 G 35.032.5 - 41.413442470
4533103
5 G 35.035.7 - 45.116803250
4533008
1 X 50.016.5 - 20.6480675
4533045
3 G 50.034.1 - 42.914402470
4533079
4 G 50.037.7 - 47.519203320
4533105
5 G 50.041.8 - 5324004408
4533009
1 X 70.018.6 - 23.3672914
4533081
4 G 70.042.7 - 5426884420
4533107
5 G 70.047.5 - 6033605863
4533010
1 X 95.020.8 - 269121200
4533083
4 G 95.048.4 - 6136485750
4533109
5 G 95.054 - 6745607537
4533011
1 X 120.022.8 - 28.611521481
4533085
4 G 120.053 - 6646086990
4533012
1 X 150.025.2 - 31.414401833
4533087
4 G 150.058 - 7357608650
4533013
1 X 185.027.6 - 34.417762190
4533089
4 G 185.064 - 8071049785
4533014
1 X 240.030.6 - 38.323042780
4533015
1 X 300.033.5 - 41.928803310
4533016
1 X 400.037.4 - 46.838404320
4533017
1 X 500.041.3 - 5248005342

Benefits

  • Arrangements made of single-core, rubber-sheathed cables H07RN-F can be used for short circuit-proof and short-to-ground-proof installations in accordance with IEC 60364-5-52/ HD 60364-5-52/ VDE 0100 Part 520
  • More water-resistant than H07RN-F and H07RN8-F
  • Conductor temperature range more suitable for outdoor installation and wider than H07RN-F, H07ZZ-F, H07BN4-F und NSSHÖU

Application range

  • Medium, mechanical stress and industrial and agricultural use as well as for handheld and power supply devices (H07RN-F according to EN 50565-2)
  • Drip loop torsion between the nacelle and the tower of wind turbine generators/ windmills
  • Outdoors acc. EN 50565-2
  • For buildings or industrial plants with a high density of people or valuable assets

Product features

  • Oil resistant according to EN 60811-404; Good resistance to abrasion, atmospheric agents, grease and mineral oils
  • Ozone- (acc. EN 60811), UV-, Cold- (-40 °C flexible at the conductor) and Heat-resistant (+90 °C at the conductor)
  • Drip loop torsion resistant (wind turbine) ==>TW-0, TW-1 and TW-2: -40 °C to +90 °C/ 2,000 cycles (5,000 cycles from +5 °C)/ torsion angle of +/-150 ° per metre at one revolution per minute
  • Long-time water submersion (AD8) down to 100 m without interruption (no drinking water, minimum water temperature of +5 °C, standing water only, no areas with boat/ ship/ submarine traffic)
  • Halogen-free according to EN 60754 (sub-parts -1 and -2),
    flame-retardant according to IEC 60332-1-2 and low smoke density (LS) according to EN 61034-2

Norm references / Approvals

  • <HAR> H07RN-F cable type approval according to EN 50525-2-21

Product Make-up

  • Conductor made of bare copper wires
  • Core insulation: special rubber
  • Outer sheath: special rubber compound

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001578
  • ETIM 5.0 Class-Description: Flexible cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001578
  • ETIM 6.0 Class-Description: Flexible cable

Core identification code

  • Up to 5 cores: colour-coded according to VDE 0293-308, refer to Appendix T9
  • From 6 cores: black with white numbers

Conductor stranding

  • Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5

Torsion movement in WTG

  • TW-0 & TW-2, refer to Appendix T0

Minimum bending radius

  • Moved: 6 x Outer diameter
  • Fixed installation: 4 x Outer diameter

Nominal voltage

  • U0/U: 450/750 V

Test voltage

  • 2500 V AC

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Current rating

  • according to data sheet

Temperature range

  • Occasionally moved: -40°C to +90°C
  • Fixed installation: -50°C to +90°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • * Trade product, no Lapp product
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.