H07Z-K 90°C

Harmonised; halogen-free to protect human life, the environment and material assets

H07Z-K 90°C, <HAR>, halogen-free single core, harmonised, for wiring in control cabinets, nominal voltage 450/750V

  • CPR: Article number choice under www.lappkabel.com/cpr
  • Halogen-free and harmonised (HAR)
  • For expanded ambient temperatures
    and higher conductor cross-sections
    see ÖLFLEX® HEAT 125 SC

Halogen-free

CEHAREACFire

Article number Conductor cross-section (mm²)Outer diameter [mm]Core colourm/ringm/boxm/spoolCopper index (kg/km)Weight (kg/km)
4726001S
1.52.8 - 3.5green/yellow--15014.420
4726121S
1.52.8 - 3.5green--15014.420
4726031S
1.52.8 - 3.5brown--15014.420
4726011S
1.52.8 - 3.5black--15014.420
4726061S
1.52.8 - 3.5grey--15014.420
4726021S
1.52.8 - 3.5blue--15014.420
4726141S
1.52.8 - 3.5dark blue--15014.420
4726091S
1.52.8 - 3.5orange--15014.420
4726071S
1.52.8 - 3.5violet--15014.420
4726111S
1.52.8 - 3.5yellow--15014.420
4726051S
1.52.8 - 3.5white--15014.420
4726041S
1.52.8 - 3.5red--15014.420
4726002S
2.53.4 - 4.3green/yellow--1002432
4726122S
2.53.4 - 4.3green--1002432
4726032S
2.53.4 - 4.3brown--1002432
4726012S
2.53.4 - 4.3black--1002432
4726062S
2.53.4 - 4.3grey--1002432
4726022S
2.53.4 - 4.3blue--1002432
4726142S
2.53.4 - 4.3dark blue--1002432
4726092S
2.53.4 - 4.3orange--1002432
4726072S
2.53.4 - 4.3violet--1002432
4726112S
2.53.4 - 4.3yellow--1002432
4726052S
2.53.4 - 4.3white--1002432
4726042S
2.53.4 - 4.3red--1002432
4726001
1.52.8 - 3.5green/yellow100--14.420
4726001K
1.52.8 - 3.5green/yellow-1500-14.420
4726121
1.52.8 - 3.5green100--14.420
4726121K
1.52.8 - 3.5green-1500-14.420
4726031
1.52.8 - 3.5brown100--14.420
4726031K
1.52.8 - 3.5brown-1500-14.420
4726011
1.52.8 - 3.5black100--14.420
4726011K
1.52.8 - 3.5black-1500-14.420
4726061
1.52.8 - 3.5grey100--14.420
4726061K
1.52.8 - 3.5grey-1500-14.420
4726021
1.52.8 - 3.5blue100--14.420
4726021K
1.52.8 - 3.5blue-1500-14.420
4726141
1.52.8 - 3.5dark blue100--14.420
4726141K
1.52.8 - 3.5dark blue-1500-14.420
4726091
1.52.8 - 3.5orange100--14.420
4726091K
1.52.8 - 3.5orange-1500-14.420
4726071
1.52.8 - 3.5violet100--14.420
4726071K
1.52.8 - 3.5violet-1500-14.420
4726111
1.52.8 - 3.5yellow100--14.420
4726111K
1.52.8 - 3.5yellow-1500-14.420
4726051
1.52.8 - 3.5white100--14.420
4726051K
1.52.8 - 3.5white-1500-14.420
4726041
1.52.8 - 3.5red100--14.420
4726041K
1.52.8 - 3.5red-1500-14.420
4726081
1.52.8 - 3.5pink100--14.420
4726081K
1.52.8 - 3.5pink-1500-14.420
4726261K
1.52.8 - 3.5blue/white-1500-14.420
4726002
2.53.4 - 4.3green/yellow100--2432
4726002K
2.53.4 - 4.3green/yellow-900-2432
4726122
2.53.4 - 4.3green100--2432
4726122K
2.53.4 - 4.3green-900-2432
4726032
2.53.4 - 4.3brown100--2432
4726032K
2.53.4 - 4.3brown-900-2432
4726012
2.53.4 - 4.3black100--2432
4726012K
2.53.4 - 4.3black-900-2432
4726062
2.53.4 - 4.3grey100--2432
4726062K
2.53.4 - 4.3grey-900-2432
4726022
2.53.4 - 4.3blue100--2432
4726022K
2.53.4 - 4.3blue-900-2432
4726142
2.53.4 - 4.3dark blue100--2432
4726142K
2.53.4 - 4.3dark blue-900-2432
4726092
2.53.4 - 4.3orange100--2432
4726092K
2.53.4 - 4.3orange-900-2432
4726072
2.53.4 - 4.3violet100--2432
4726072K
2.53.4 - 4.3violet-900-2432
4726112
2.53.4 - 4.3yellow100--2432
4726112K
2.53.4 - 4.3yellow-900-2432
4726052
2.53.4 - 4.3white100--2432
4726052K
2.53.4 - 4.3white-900-2432
4726042
2.53.4 - 4.3red100--2432
4726042K
2.53.4 - 4.3red-900-2432
4726082
2.53.4 - 4.3pink100--2432
4726082K
2.53.4 - 4.3pink-900-2432
4726262K
2.53.4 - 4.3blue/white-900-2432
4726003
43.9 - 4.9green/yellow100--38.445
4726003K
43.9 - 4.9green/yellow-600-38.445
4726123
43.9 - 4.9green100--38.445
4726123K
43.9 - 4.9green-600-38.445
4726033
43.9 - 4.9brown100--38.445
4726033K
43.9 - 4.9brown-600-38.445
4726013
43.9 - 4.9black100--38.445
4726013K
43.9 - 4.9black-600-38.445
4726063
43.9 - 4.9grey100--38.445
4726063K
43.9 - 4.9grey-600-38.445
4726023
43.9 - 4.9blue100--38.445
4726023K
43.9 - 4.9blue-600-38.445
4726143
43.9 - 4.9dark blue100--38.445
4726143K
43.9 - 4.9dark blue-600-38.445
4726093
43.9 - 4.9orange100--38.445
4726093K
43.9 - 4.9orange-600-38.445
4726073
43.9 - 4.9violet100--38.445
4726073K
43.9 - 4.9violet-600-38.445
4726113
43.9 - 4.9yellow100--38.445
4726113K
43.9 - 4.9yellow-600-38.445
4726053
43.9 - 4.9white100--38.445
4726053K
43.9 - 4.9white-600-38.445
4726043
43.9 - 4.9red100--38.445
4726043K
43.9 - 4.9red-600-38.445
4726083
43.9 - 4.9pink100--38.445
4726083K
43.9 - 4.9pink-600-38.445
4726004
64.4 - 5.5green/yellow100--57.665
4726004K
64.4 - 5.5green/yellow-400-57.665
4726124
64.4 - 5.5green100--57.665
4726124K
64.4 - 5.5green-400-57.665
4726034
64.4 - 5.5brown100--57.665
4726034K
64.4 - 5.5brown-400-57.665
4726014
64.4 - 5.5black100--57.665
4726014K
64.4 - 5.5black-400-57.665
4726064
64.4 - 5.5grey100--57.665
4726064K
64.4 - 5.5grey-400-57.665
4726024
64.4 - 5.5blue100--57.665
4726024K
64.4 - 5.5blue-400-57.665
4726144
64.4 - 5.5dark blue100--57.665
4726144K
64.4 - 5.5dark blue-400-57.665
4726094
64.4 - 5.5orange100--57.665
4726094K
64.4 - 5.5orange-400-57.665
4726074
64.4 - 5.5violet100--57.665
4726074K
64.4 - 5.5violet-400-57.665
4726114
64.4 - 5.5yellow100--57.665
4726114K
64.4 - 5.5yellow-400-57.665
4726054
64.4 - 5.5white100--57.665
4726054K
64.4 - 5.5white-400-57.671
4726044
64.4 - 5.5red100--57.665
4726044K
64.4 - 5.5red-400-57.665
4726084
64.4 - 5.5pink100--57.665
4726084K
64.4 - 5.5pink-400-57.665
4726005
105.7 - 7.1green/yellow100--96110
4726125
105.7 - 7.1green100--96110
4726035
105.7 - 7.1brown100--96110
4726015
105.7 - 7.1black100--96110
4726065
105.7 - 7.1grey100--96110
4726025
105.7 - 7.1blue100--96110
4726145
105.7 - 7.1dark blue100--96110
4726095
105.7 - 7.1orange100--96110
4726075
105.7 - 7.1violet100--96110
4726115
105.7 - 7.1yellow100--96110
4726055
105.7 - 7.1white100--96110
4726045
105.7 - 7.1red100--96110
4726085
105.7 - 7.1pink100--96110
4726006
166.7 - 8.4green/yellow100--153.6170
4726126
166.7 - 8.4green100--153.6170
4726036
166.7 - 8.4brown100--153.6170
4726016
166.7 - 8.4black100--153.6170
4726066
166.7 - 8.4grey100--153.6170
4726026
166.7 - 8.4blue100--153.6170
4726146
166.7 - 8.4dark blue100--153.6170
4726096
166.7 - 8.4orange100--153.6170
4726076
166.7 - 8.4violet100--153.6170
4726116
166.7 - 8.4yellow100--153.6170
4726056
166.7 - 8.4white100--153.6170
4726046
166.7 - 8.4red100--153.6170
4726086
166.7 - 8.4pink100--153.6170
4726007
258.4 - 10.6green/yellow100--240290
4726127
258.4 - 10.6green100--240290
4726037
258.4 - 10.6brown100--240290
4726017
258.4 - 10.6black100--240290
4726067
258.4 - 10.6grey100--240290
4726027
258.4 - 10.6blue100--240290
4726147
258.4 - 10.6dark blue100--240290
4726097
258.4 - 10.6orange100--240290
4726077
258.4 - 10.6violet100--240290
4726117
258.4 - 10.6yellow100--240290
4726057
258.4 - 10.6white100--240290
4726047
258.4 - 10.6red100--240290
4726087
258.4 - 10.6pink100--240290
4726008
359.7 - 12.1green/yellow---336380
4726128
359.7 - 12.1green---336380
4726038
359.7 - 12.1brown---336380
4726018
359.7 - 12.1black---336380
4726068
359.7 - 12.1grey---336380
4726028
359.7 - 12.1blue---336380
4726148
359.7 - 12.1dark blue---336380
4726098
359.7 - 12.1orange---336380
4726078
359.7 - 12.1violet---336380
4726118
359.7 - 12.1yellow---336380
4726058
359.7 - 12.1white---336380
4726048
359.7 - 12.1red---336380
4726088
359.7 - 12.1pink---336380
4726009
5011.5 - 14.4green/yellow---480530
4726129
5011.5 - 14.4green---480530
4726039
5011.5 - 14.4brown---480530
4726019
5011.5 - 14.4black---480530
4726069
5011.5 - 14.4grey---480530
4726029
5011.5 - 14.4blue---480530
4726149
5011.5 - 14.4dark blue---480530
4726099
5011.5 - 14.4orange---480530
4726079
5011.5 - 14.4violet---480530
4726119
5011.5 - 14.4yellow---480530
4726059
5011.5 - 14.4white---480530
4726049
5011.5 - 14.4red---480530
4726089
5011.5 - 14.4pink---480530
4727001
7013.2 - 16.6green/yellow---672750
4727121
7013.2 - 16.6green---672750
4727031
7013.2 - 16.6brown---672750
4727011
7013.2 - 16.6black---672750
4727061
7013.2 - 16.6grey---672750
4727021
7013.2 - 16.6blue---672750
4727141
7013.2 - 16.6dark blue---672750
4727091
7013.2 - 16.6orange---672750
4727071
7013.2 - 16.6violet---672750
4727111
7013.2 - 16.6yellow---672750
4727051
7013.2 - 16.6white---672750
4727041
7013.2 - 16.6red---672750
4727081
7013.2 - 16.6pink---672750
4727002
9515.1 - 18.8green/yellow---9121000
4727122
9515.1 - 18.8green---9121000
4727032
9515.1 - 18.8brown---9121000
4727012
9515.1 - 18.8black---9121000
4727062
9515.1 - 18.8grey---9121000
4727022
9515.1 - 18.8blue---9121000
4727142
9515.1 - 18.8dark blue---9121000
4727092
9515.1 - 18.8orange---9121000
4727072
9515.1 - 18.8violet---9121000
4727112
9515.1 - 18.8yellow---9121000
4727052
9515.1 - 18.8white---9121000
4727042
9515.1 - 18.8red---9121000
4727082
9515.1 - 18.8pink---9121000

Benefits

  • Protection of human life and the environment thanks to the avoidance of the formation of acid in case of fire
  • Time-saving assembly

Application range

  • For wiring of lamps, devices, switchgear cabinets and distribution boxes
  • For installation in tubes, on, in and under plaster as well as in closed installation ducts
  • In building with a high density of people or valuable assets
  • For use in dry rooms
  • For expanded ambient temperatures
    and higher conductor cross-sections
    see ÖLFLEX® HEAT 125 SC

Product features

  • The insulation material is halogen-free and free of other materials which could release toxic gases in the event of fire
  • Low amount of corrosive gases in the event of fire
  • Low smokes/low smoke density in the event of fire according to IEC 61034
  • Flame-retardant according IEC 60332-1-2

Norm references / Approvals

  • <HAR> cable type certification acc. EN 50525-3-41
  • No cable type certified core insulation colours according to EN 50525-1/ VDE 0285-525-1: transparent, green (single colour), yellow (single colour), all double colours (except of green-yellow and yellow-green)

Product Make-up

  • Fine-wire strand made of bare copper wires
  • Core insulation: Halogen-free

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000993
  • ETIM 5.0 Class-Description: Single core cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000993
  • ETIM 6.0 Class-Description: Single core cable

Conductor stranding

  • Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5

Minimum bending radius

  • According to EN 50565-1
  • OD ≤ 8 mm: 4 x OD*/2 x OD**;
    8 < OD ≤ 12 mm: 5 x OD*/3 x OD**;
    OD > 12 mm: 6 x OD*/4 x OD**

Nominal voltage

  • U0/U: 450/ 750 V

Test voltage

  • 2500 V

Current rating

  • VDE 0298-4
  • EN 50565-1/ VDE 0298-565-1

Temperature range

  • During installation: -5°C bis +90°C
    Fixed installation: -40°C bis +90°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Packaging size: Coil ≤ 30 kg, otherwise drum
  • * Trade product, no Lapp product
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • *for conventional use, **for careful bending; "OD" = outer diameter