H07Z1-K Type 2

Harmonised; halogen-free to protect human life, the environment and material assets

H07Z1-K Type 2, <HAR>, halogen-free single core, +70°C, harmonised, for wiring in control cabinets, nominal voltage 450/750V

  • CPR: Article number choice under www.lappkabel.com/cpr
  • Halogen-free and harmonised (HAR) up to +70°C
  • For expanded ambient temperatures
    and higher conductor cross-sections
    see H07Z-K 90°C

Halogen-free

CEHAREACFire

Article number Conductor cross-section (mm²)Outer diameter [mm]Core colourm/ringCopper index (kg/km)Weight (kg/km)
4724060
1.52.8 - 3.4black10014.420
4724061
1.52.8 - 3.4brown10014.420
4724062
1.52.8 - 3.4grey10014.420
4724063
1.52.8 - 3.4blue10014.420
4724064
1.52.8 - 3.4green/yellow10014.420
4724065
2.53.4 - 4.1black1002432
4724066
2.53.4 - 4.1brown1002432
4724067
2.53.4 - 4.1grey1002432
4724068
2.53.4 - 4.1blue1002432
4724069
2.53.4 - 4.1green/yellow1002432
4724070
43.9 - 4.8black1003845
4724071
43.9 - 4.8brown1003845
4724072
43.9 - 4.8grey1003845
4724073
43.9 - 4.8blue1003845
4724074
43.9 - 4.8green/yellow1003845
4724075
64.4 - 5.3black1005865
4724076
64.4 - 5.3brown1005865
4724077
64.4 - 5.3grey1005865
4724078
64.4 - 5.3blue1005865
4724079
64.4 - 5.3green/yellow1005865
4724080
105.7 - 6.8black10096110
4724081
105.7 - 6.8brown10096110
4724082
105.7 - 6.8grey10096110
4724083
105.7 - 6.8blue10096110
4724084
105.7 - 6.8green/yellow10096110
4724085
166.7 - 8.1black100154170
4724086
166.7 - 8.1brown100154170
4724087
166.7 - 8.1grey100154170
4724088
166.7 - 8.1blue100154170
4724089
166.7 - 8.1green/yellow100154170

Benefits

  • Protection of human life and the environment thanks to the avoidance of the formation of acid in case of fire
  • Time-saving assembly

Application range

  • For wiring of lamps, devices, switchgear cabinets and distribution boxes
  • For installation in tubes, on, in and under plaster as well as in closed installation ducts
  • In building with a high density of people or valuable assets
  • For use in dry rooms
  • For expanded ambient temperatures
    and higher conductor cross-sections
    see H07Z-K 90°C

Product features

  • The insulation material is halogen-free and free of other materials which could release toxic gases in the event of fire
  • Low amount of corrosive gases in the event of fire
  • Low smokes/low smoke density in the event of fire according to IEC 61034
  • Flame-retardant according to IEC 60332-1-2 and bundle flame test according to IEC 60332-3-24

Norm references / Approvals

  • <HAR> cable type certification acc. EN 50525-3-31

Product Make-up

  • Fine-wire strand made of bare copper wires
  • Core insulation: Halogen-free

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000993
  • ETIM 5.0 Class-Description: Single core cable

Conductor stranding

  • Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5

Minimum bending radius

  • According to EN 50565-1
  • OD ≤ 8 mm: 4 x OD*/2 x OD**;
    8 < OD ≤ 12 mm: 5 x OD*/3 x OD**;
    OD > 12 mm: 6 x OD*/4 x OD**

Nominal voltage

  • U0/U: 450/ 750 V

Test voltage

  • 2500 V

Current rating

  • VDE 0298-4
  • EN 50565-1/ VDE 0298-565-1

Temperature range

  • During installation: +5°C bis +70°CFixed installation: -40°C bis +70°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Packaging size: Coil ≤ 30 kg, otherwise drum
  • * Trade product, no Lapp product
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • *for conventional use, **for careful bending; "OD" = outer diameter