H07Z-K 90°C
Harmonised; halogen-free to protect human life, the environment and material assets
H07Z-K 90°C, <HAR>, halogen-free single core, harmonised, for wiring in control cabinets, nominal voltage 450/750V
- CPR: Article number choice under www.lappkabel.com/cpr
- Halogen-free and harmonised (HAR)
-
For expanded ambient temperatures
and higher conductor cross-sections
see ÖLFLEX® HEAT 125 SC
Benefits
- Protection of human life and the environment thanks to the avoidance of the formation of acid in case of fire
- Time-saving assembly
Application range
- For wiring of lamps, devices, switchgear cabinets and distribution boxes
- For installation in tubes, on, in and under plaster as well as in closed installation ducts
- In building with a high density of people or valuable assets
- For use in dry rooms
- For expanded ambient temperatures
and higher conductor cross-sections
see ÖLFLEX® HEAT 125 SC
Product features
- The insulation material is halogen-free and free of other materials which could release toxic gases in the event of fire
- Low amount of corrosive gases in the event of fire
- Low smokes/low smoke density in the event of fire according to IEC 61034
- Flame-retardant according IEC 60332-1-2
Norm references / Approvals
- <HAR> cable type certification acc. EN 50525-3-41
- No cable type certified core insulation colours according to EN 50525-1/ VDE 0285-525-1: transparent, green (single colour), yellow (single colour), all double colours (except of green-yellow and yellow-green)
Product Make-up
- Fine-wire strand made of bare copper wires
- Core insulation: Halogen-free
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000993
- ETIM 5.0 Class-Description: Single core cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000993
- ETIM 6.0 Class-Description: Single core cable
Conductor stranding
- Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5
Minimum bending radius
- According to EN 50565-1
- OD ≤ 8 mm: 4 x OD*/2 x OD**;
8 < OD ≤ 12 mm: 5 x OD*/3 x OD**;
OD > 12 mm: 6 x OD*/4 x OD**
Nominal voltage
- U0/U: 450/ 750 V
Test voltage
- 2500 V
Current rating
- VDE 0298-4
- EN 50565-1/ VDE 0298-565-1
Temperature range
- During installation: -5°C bis +90°C
Fixed installation: -40°C bis +90°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Packaging size: Coil ≤ 30 kg, otherwise drum
- * Trade product, no Lapp product
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- *for conventional use, **for careful bending; "OD" = outer diameter
