SILVYN® LCG-M

SILVYN® LCG-M is a nickel-plated brass conduit fitting that offers IP65 protection due to its integrated pressure seal

Corrosion-resistantMaximum vibration protectionMechanical resistanceOil-resistantRobustTemperature-resistant

CELLOYDS

Article number Metric sizeSW 1/2 mmOverall length mmThread length mmSuitable for SILVYN® LCC-2/LCCH-2Pieces / PU
SILVYN® LCG-M
55503220
12 x 1.520 / 2029.8101010
55503221
16 x 1.5/120 / 2229.8101210
55503222
16 x 1.5/224 / 2633121610
55503223
20 x 1.5/124 / 2633121610
55503224
20 x 1.5/226 / 2933.5122010
55503225
25 x 1.533 / 3540.5142510
55503226
32 x 1.540 / 4245.815322
55503227
40 x 1.556 / 5847.516401
55503228
50 x 1.570 / 705116501

Benefits

  • High tensile strength
  • Vibration protection
  • Enhanced sealing

Application range

  • In combination with protective conduit:
  • SILVYN® LCC-2 / LCCH-2
  • Applications with high mechanical stress
  • Used in areas where liquids are present

Product Make-up

  • Metric connection thread
  • Hexagonal collar
  • Threaded sleeve
  • Cap nut

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001180
  • ETIM 5.0 Class-Description: Screw connection for protective metallic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001180
  • ETIM 6.0 Class-Description: Screw connection for protective metallic hose

Norm references / Approvals

  • IEC EN 61386-23

Material

  • Body: nickel-plated brass
    Seal: PA compression seal

Protection rating

  • IP 65

Temperature range

  • -50°C to +135°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.