Marking rings Pliosnap
Pliosnap marking rings are delivered with carriers for an easy assembly and the chevrons guarantee a correct orientation of the markers without damaging the cable.
Accessories (storage box) available in the web catalogue
Benefits
- Fast and easy assembly
- Mounting wands have a foot for handle-ready position
- Rings grip the conductor tightly withou th risk of damaging the insulation
- Due to chevrons on both sides the markers take up correct orientation
Application range
- Marking of single cores and cables in terminal blocks, also with limited space
- Marking after assembly
Product features
- Cross-section in mm2:
Pliosnap 0: optical fibre cables
Pliosnap 1: 0.32
Pliosnap 2: 0.50
Pliosnap 3: 0.75
Pliosnap 6: 1-1.5
Pliosnap 9: 2.5
Pliosnap 12: 4-6 - Diameter application area in mm:
Pliosnap 0: 0.8-1
Pliosnap 1: 1-1.4
Pliosnap 2: 1.4-1.8
Pliosnap 3: 1.9-2.6
Pliosnap 6: 2.6-3.5
Pliosnap 9: 3.2-4.5
Pliosnap 12: 4.5-6
Norm references / Approvals
- Fire behaviour according to UL 94 HB
Included
- 1 PU = 300 markers on 10 (Pliosnap 0 - 6) or 12 (Pliosnap 9 + 12) carriers
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001288
- ETIM 5.0 Class-Description: Labelling material
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001288
- ETIM 6.0 Class-Description: Labelling material
Note
- Dielectric strength: 20 kV/mm
Tensile strength at yield: 45 MPa
Elongation at break: 40 %
Elasticity: 1800 MPa
Colour delivered
- White
- Colour Carrier:
Pliosnap 0: black
Pliosnap 1: brown
Pliosnap 2: grey
Pliosnap 3: green
Pliosnap 6: red
Pliosnap 9: blue
Pliosnap 12: yellow
Material
- Polyoxymethylen (POM)
Temperature range
- -40 °C to +90 °C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.
