Marking rings PC
Open marking rings with pre-printed characters and numbers for marking wires/single cores after assembly, Snap-On mechanism, flame-retardant according to UL 94 V
Accessories (storage box) available in the web catalogue
Benefits
- Open marking rings with pre-printed number or character
- The shape ensures secure fixation to the cable, while the anti-rotation feature allows for a secure combination marking.
- Good UV resistance
- Easy mounting through clipping
Application range
- For single core marking
- Marking after assembly
- Also possible to use for marking wires before assembly
Product features
- Cross-section in mm2:
PC 10: 1
PC 20: 2.5
PC 30: 4
PC 40: 6 - Diameter application area in mm:
PC 10: 2.4-3
PC 20: 3-4
PC 30: 4-5
PC 40: 5-6.2 - Width x heigt mm / sleeve length mm:
PC 10: 3,7 x 3,6 / 3
PC 20: 4,5 x 4,2 / 3
PC 30: 5,7 x 5,5 / 3
PC 40: 6,9 x 6,7 / 4
Norm references / Approvals
- Extremely flame-retardant according toUL 94 V0
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001288
- ETIM 5.0 Class-Description: Labelling material
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001288
- ETIM 6.0 Class-Description: Labelling material
Colour delivered
- Yellow
Material
- Cadmium-free and silicon-free hard PVC
Temperature range
- -30°C to +60°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.