PAD Mounting rod
PAD mounting rod tool for mounting single core markings with PA marking rings
Benefits
- Tool for marking cables after assembly with PA marking rings
- Reduced installation time
- Long cylindrical PAD mounting rod
Application range
- PA marking rings
- Marking before assembly
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001288
- ETIM 5.0 Class-Description: Labelling material
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001288
- ETIM 6.0 Class-Description: Labelling material
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.