EPIC® H-B 10 SGRH

Housing design H-B. The industry standard.

The robust metal housing with 2 double levers and a cable entry is able to withstand temperatures of up to +125 degrees for a short period and is suitable for investment construction.

  • More interior space for wiring
  • Double lever version with 2 levers for increased safety
  • For easy insertion of a cable

Supplementary automation components from LappMechanical and plant engineeringMechanical resistanceRobustWaterproof

CEcRUusVDE audited

Article number Article descriptionMPGPackaging unit
H-B housing: surface-mount base (1 cable entry, double lever, high version)
70035200
H-B 10 SGRH 21-2110
70035400
H-B 10 SGRH 29-2910
79035200
H-B 10 SGRH M2525-10
79035400
H-B 10 SGRH M3232-10

Benefits

  • The smallest housing with single and double lever. The right housing is available for every application

Application range

  • Plant engineering
  • Mechanical engineering
  • Light & sound technology
  • Plastics industry

Product features

  • Surface-mount base, high version
  • Dual levers
  • 1 cable entry

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

Material

  • Housing: powder-coated aluminium alloy, grey
    Lever: zinc-plated steel
    Sealing: NBR

Protection rating

  • IP 65 (latched)
  • NEMA 250, UL50E: 12, 4 (latched)

VDE-tested

  • Certified production control: VDE-REG. no.: B437
  • UL-tested:
    UL File Number: E75770

Temperature range

  • -40°C to +100°C, short-term up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.